KST10: NPN Epitaxial Silicon Transistor

Description: KST10...
  • KST10
  • Features
  • VHF / UHF Transistor
  • Applications
  • This product is general usage and suitable for many different applications.
  • Technical Documentation & Design Resources
    Availability and Samples
    KST10MTF
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: NPN Epitaxial Silicon Transistor
  • Package Type: SOT-23-3
  • Package Case Outline: 318-08
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):13 to 16
  • Arrow:0
  • Avnet:>50K
  • Digikey:>10K
  • Mouser:>10K
  • Newark:<1K
  • Specifications
  • Polarity: NPN 
  • IC Continuous (A):
  • VCEO(sus) Min (V): 25 
  • hFE Min: 60 
  • hFE Max:
  • PTM Max (W):
  • fT Min (MHz): 650 
  • Package Type: SOT-23-3 
  • ON Semiconductor Full Web Site