L272A: Dual Operational Amplifier

Description: The L272 and L272A are high-power dual operational...
  • The L272 and L272A are high-power dual operational amplifiers provided in a MDIP 8-lead package. The operational amplifier is designed for low-impedance loads and delivers output current up to 0.7 A. The L272A offers tighter specifications for input bias current, input offset voltage, and input offset current. The L272 and L272A can be used in a wide range of applications, including power supply, VCR, monitor, servo amplifier, compact disc, etc.
  • Features
  • Output Current up to 0.7 A
  • Operates at Low Voltage (VS(MIN) = 4 V)
  • Low Saturation Voltage (Ip = 0.5 A, VO = 1.5 V)
  • Thermal Shutdown (TSD = 160°C)
  • Ground Compatible Inputs
  • Large Common Mode & Differential Mode Range
  • Applications
  • This product is general usage and suitable for many different applications.
  • Technical Documentation & Design Resources
    Availability and Samples
    L272AM
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Dual Operational Amplifier
  • Package Type: PDIP-8
  • Package Case Outline: 626-05
  • MSL: NA
  • Container Type: TUBE
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • ON Semiconductor:18,000
  • Specifications
  • Rail to Rail: No 
  • Channels:
  • VS Min (V):
  • VS Max (V): 28 
  • Iq Typ (mA):
  • VOS Max (mV): 69 
  • GBW Typ (MHz): 0.35 
  • SR Typ (V/µs):
  • IO Typ (mA):
  • ΔVOS/ΔT (μV/C):
  • eN (nV/√Hz): 10 
  • Ibias Typ (pA): 100000 
  • CMRR Typ (dB): 75 
  • Architecture: Bipolar 
  • Temperature Range (°C): -40 to 85 
  • Package Type: PDIP-8 
  • ON Semiconductor Full Web Site