LA0151CS: Ambient Light Sensor, Linear Current Output, with 2-Stage Gain Switching

Description: LA0151CS is a linear current output type illuminat...
  • LA0151CS is a linear current output type illumination (ambient light) sensor with 2-stage gain switching.
  • Features
  • Extremely small package (1.01*1.01*0.6 mm) - Facilitates miniaturization of end products
  • Low power consumption (150uA at 1,000 Lux) - Saving energy
  • No sensibility in IR area - Little sensitivity differences between fluorescent lamp and incandescent lamp
  • Low gain mode function (-35 dB)
  • End Products
  • Mobile phone and Tablete
  • Digital stillcameras
  • Security cameras
  • Technical Documentation & Design Resources
    Evaluation/Development Tool Information
    Product Change Notification
    Availability and Samples
    LA0151CS-TLM-E
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Ambient Light Sensor, Linear Current Output, with 2-Stage Gain Switching
  • Package Type: ODCSP-4
  • Package Case Outline: 570AC
  • MSL: 3
  • Container Type: REEL
  • Container Qty: 5000
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • Specifications
  • IOTyp (µA): 80  1.6 
  • Output Interface: Analog 
  • Vin Min (V): 2.2 
  • Vin Max (V): 5.5 
  • TA Min (°C): -30 
  • TA Max (°C): 85 
  • Package Type: ODCSP-4 
  • ON Semiconductor Full Web Site