LA5724MC: Separately-Excited Step-Dowm Switching Regulator (Variable Type)

Description: The LA5724MC is a separately-excited step-down swi...
  • The LA5724MC is a separately-excited step-down switching regulator (variable type).
  • Features
  • Time-base generator (160kHz) incorporated.
  • Current limiter incorporated.
  • Thermal shutdown circuit incorporated.
  • Technical Documentation & Design Resources
    Availability and Samples
    LA5724MC-BH
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Separately-Excited Step-Dowm Switching Regulator (Variable Type)
  • Package Type: SOIC-8
  • Package Case Outline: 751-07
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • Specifications
  • Topology: Step-Down 
  • Control Mode: Voltage Mode 
  • VCC Min (V): 4.5 
  • VCC Max (V): 28 
  • VO Typ (V): 12, 5, 3.3 
  • IO Typ (A): 0.7 
  • Efficiency (%): 92 
  • fSW Typ (kHz): 160 
  • Package Type: SOIC-8 
  • ON Semiconductor Full Web Site