LA5797MC: Charge Pump Step-up Power Supply for Variable Capacitance Diodes

Description: The LA5797MC is a charge pump step-up power supply...
  • The LA5797MC is a charge pump step-up power supply for Variable capacitance diodes.
  • Features
  • By using charge pump, no coils are necessary.
  • Time-base generator (140kHz) incorporated.
  • Thermal shutdown circuit incorporated.
  • Technical Documentation & Design Resources
    Availability and Samples
    LA5797MC-BH
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Charge Pump Step-up Power Supply for Variable Capacitance Diodes
  • Package Type: SOIC-8
  • Package Case Outline: 751-07
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Mouser:>1K
  • ON Semiconductor:42,500
  • Specifications
  • Vin Typ (V): 7.5 
  • Vout Typ (V): 28 
  • Iout Typ (mA):
  • ICC Max (µA): 2.6 
  • fOSC Typ (kHz): 140 
  • Shutdown Pin: Yes 
  • Package Type: SOIC-8 
  • ON Semiconductor Full Web Site