LA6500: Power Operational Amplifier

Description: LA6500 is a general purpose power operational ampl...
  • LA6500 is a general purpose power operational amplifier.
  • Features
  • High output current (1.0 A)
  • High gain
  • Integrated current limiter
  • Can operate from a single supply
  • Technical Documentation & Design Resources
    Availability and Samples
    LA6500-E
  • Status: Active
  • Compliance: Pb-free 
  • Description: Power Operational Amplifier
  • Package Type: TO-220-5
  • Package Case Outline: 221AJ
  • MSL: NA
  • Container Type: FNFLD
  • Container Qty: 50
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:<1K
  • Mouser:<1K
  • Newark:<1K
  • ON Semiconductor:23,771
  • Specifications
  • Rail to Rail: No 
  • Channels:
  • VS Min (V): 4.5 
  • VS Max (V): 18 
  • Iq Typ (mA):
  • VOS Max (mV):
  • GBW Typ (MHz):
  • SR Typ (V/µs): 0.15 
  • IO Typ (mA): 1000 
  • ΔVOS/ΔT (μV/C):
  • eN (nV/√Hz):
  • Ibias Typ (pA): 100000 
  • CMRR Typ (dB): 80 
  • Architecture: Bipolar 
  • Temperature Range (°C): -20 to 75 
  • Package Type: TO-220-5 
  • ON Semiconductor Full Web Site