LA6584JA: BTL Driver Single-Phase Full-Wave Fan Motor Driver

Description: The LA6584JA is Single-phase bipolar fan motor is ...
  • The LA6584JA is Single-phase bipolar fan motor is put into silent driving by means of BTL output linear drive, offering high efficiency and power saving by suppressing the reactive current. Lock protection and rotation signal (FG, RD) circuits are built in, ensuring optimum application to small fans for notebook PC, consumer equipment power supply, car audio system, CPU cooler, etc. that require high reliability and low noise.
  • Features
  • Single-phase full-wave driver for fan motor
  • Applications
  • Consumer equipment power supply
  • Car audio system
  • CPU cooling system
  • End Products
  • Notebook PC
  • White goods
  • Car audio
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    LA6584JA-AH
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: BTL Driver Single-Phase Full-Wave Fan Motor Driver
  • Package Type: SSOP-20
  • Package Case Outline: 565AN
  • MSL: 3
  • Container Type: REEL
  • Container Qty: 2000
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Newark:>1K
  • ON Semiconductor:18,000
  • LA6584JA-ZH
  • Status: Last Shipments
  • Compliance: Pb-free Halide free 
  • Description: BTL Driver Single-Phase Full-Wave Fan Motor Driver
  • Package Type: SSOP-20
  • Package Case Outline: 565AN
  • MSL: 3
  • Container Type: FNFLD
  • Container Qty: 70
  • Specifications
  • Phase:
  • VM Min (V): 2.8 
  • VM Max (V): 14 
  • VCC Min (V): 2.8 
  • VCC Max (V): 14 
  • IO Max (A): 1.2 
  • IO Peak Max (A):  
  • Control Type: DC 
  • Package Type: SSOP-20 
  • ON Semiconductor Full Web Site