LA6585MC: Single-phase Full-wave BTL Fan Motor Driver

Description: The LA6585MC is single-phase bipolar fan motor is ...
  • The LA6585MC is single-phase bipolar fan motor is driven, through BTL output linear drive, at high efficiency, low power, and low sound by suppressing the reactive power. Lock protection, rotary signal circuits are incorporated, which is optimum for the notebook PC, consumer equipment power supply, car audio system, CPU cooler, etc. that require high reliability and low noise.
  • Features
  • Pre-driver for single-phase full-wave drive
  • Single-phase full-wave linear drive by BTL output (gain resistance 1kΩ-360kΩ, 51dB)
  • Low-voltage operation possible, with wide operating voltage range (2.2 to 14.0V)
  • Low saturation output (Upper + lower saturation voltage : VOsat (total) = 1.2Vtyp, IO = 250mA)
  • Built-in lock protection and automatic reset circuits
  • Built-in FG & RD outputs
  • Built-in Hall bias (VHB = 1.5V)
  • Thermal protection circuit
  • Extra-small & high heat capacity package
  • Applications
  • Consumer equipment power supply
  • Car audio system
  • CPU cooling system
  • End Products
  • White goods
  • Car audio
  • Notebook PC
  • Technical Documentation & Design Resources
    Availability and Samples
    LA6585MC-AH
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Single-phase Full-wave BTL Fan Motor Driver
  • Package Type: SOIC-10 NB
  • Package Case Outline: 751BQ
  • MSL: 3
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • Newark:>1K
  • ON Semiconductor:45,000
  • LA6585MC-AH-M
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Single-phase Full-wave BTL Fan Motor Driver
  • Package Type: SOIC-10 NB
  • Package Case Outline: 751BQ
  • MSL: 3
  • Container Type: REEL
  • Container Qty: 2500
  • Specifications
  • Phase:
  • VM Min (V): 2.2 
  • VM Max (V): 14 
  • VCC Min (V): 2.2 
  • VCC Max (V): 14 
  • IO Max (A): 0.7 
  • IO Peak Max (A):  
  • Control Type: DC 
  • Package Type: SOIC-10 NB 
  • ON Semiconductor Full Web Site