LA6588MC: Single-Phase Full-Wave BTL Fan Motor Driver for 24V Power Supply

Description: The LA6588MC is a Single-phase bipolar fan motor I...
  • The LA6588MC is a Single-phase bipolar fan motor IC for 24V power supply. BTL output linear drive ensures highly-efficient, energy-saving, and silent drive while suppressing the ineffective current. Lock protection and lock signal circuit are incorporated, proving most suitable for consumer equipment power supply, OA equipment and car audio system, etc which require high reliability and low noise.
  • Features
  • Single-phase full-wave linear drive by BTL output (gain resistance 500 to 360k, 57dB)
  • Operable at low voltage and over a wide operation voltage range (8 to 26.4V)
  • Low saturation output (Upper + lower saturation voltages: VOsat (total) = 1.1V typ, IO = 200mA)
  • Lock protection and automatic return circuits incorporated
  • Lock protection signal output (L during rotation, H at stop, open collector output)
  • FG Output (Rotation detection output: Open collector output)
  • Hall bias incorporated (VHB = 1.5V)
  • Heat protection circuit
  • Small package with high heat capacity (MFP10SK) Pin- compatible silent series (5V/12V/24V products)
  • Applications
  • Consumer equipment power supply
  • OA equipment
  • Car audio system
  • Technical Documentation & Design Resources
    Availability and Samples
    LA6588MC-AH
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Single-Phase Full-Wave BTL Fan Motor Driver for 24V Power Supply
  • Package Type: SOIC-10 W / MFP-10SK
  • Package Case Outline: 751DA
  • MSL: 3
  • Container Type: REEL
  • Container Qty: 1000
  • Inventory

  • Market Leadtime (weeks):13 to 16
  • Arrow:0
  • Newark:<1K
  • LA6588MC-BH
  • Status: Last Shipments
  • Compliance: Pb-free Halide free 
  • Description: Single-Phase Full-Wave BTL Fan Motor Driver for 24V Power Supply
  • Package Type: SOIC-10 W / MFP-10SK
  • Package Case Outline: 751DA
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 1000
  • LA6588MC-W-AH
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Single-Phase Full-Wave BTL Fan Motor Driver for 24V Power Supply
  • Package Type: SOIC-10 W / MFP-10SK
  • Package Case Outline: 751DA
  • MSL: 3
  • Container Type: REEL
  • Container Qty: 1000
  • Inventory

  • Market Leadtime (weeks):13 to 16
  • Arrow:0
  • ON Semiconductor:178,000
  • Specifications
  • Phase:
  • VM Min (V):
  • VM Max (V): 26.4 
  • VCC Min (V):
  • VCC Max (V): 26.4 
  • IO Max (A): 0.8 
  • IO Peak Max (A):  
  • Control Type: DC 
  • Package Type: SOIC-10 W / MFP-10SK 
  • ON Semiconductor Full Web Site