LA6597FMC: Single-Phase Full-Wave Fan Motor Driver

Description: The LA6597FMC drives the single-phase bipolar fan ...
  • The LA6597FMC drives the single-phase bipolar fan motor by means of the BTL output linear drive highly efficiently while suppressing the reactive current, in the power-saving and silent manner. With incorporated lock protection and lock signal circuits, this product is optimum for fans of car audio, projector, and VGA card where the high-temperature operation, high reliability, and low noise are required.
  • Features
  • Single-phase full-wave linear drive by BTL output (gain resistance 1k to 240k, 48dB)
  • Operable at low voltage and over a wide operation voltage range (2.2 to 14.0V)
  • Diffusion of generated heat
    : Low saturation output (Upper + lower saturation voltages: VOsat (total) = 1.1V typ, IO = 200mA)
  • Lock protection and automatic return circuits incorporated
  • FG output (Rotation detection output: Open collector output)
  • Hall bias incorporated (VHB = 1.55V)
  • Heat protection circuit
  • Small package with high heat capacity
  • End Products
  • Car audio
  • Projector
  • VGA card
  • Technical Documentation & Design Resources
    Availability and Samples
    LA6597FMC-AH
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Single-Phase Full-Wave Fan Motor Driver
  • Package Type: SOIC-10 NB
  • Package Case Outline: 751BQ
  • MSL: 3
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • Newark:>1K
  • ON Semiconductor:257,500
  • Specifications
  • Phase:
  • VM Min (V): 2.2 
  • VM Max (V): 14 
  • VCC Min (V): 2.2 
  • VCC Max (V): 14 
  • IO Max (A):  
  • IO Peak Max (A):
  • Control Type: DC 
  • Package Type: SOIC-10 NB 
  • ON Semiconductor Full Web Site