LA73076V: Video Driver with Y/C Separation Input Function

Description: The LA73076V is a low voltage drive (2.7V to 3.6V)...
  • The LA73076V is a low voltage drive (2.7V to 3.6V) video driver developed for portable appliances including digital video cameras, digital still cameras and cell phones. It incorporates a minus-voltage generator that allows the LA73076V to generate its output with the pedestal voltage set to 0V, so that no output coupling capacitor is required. This enables substantial reduction in mounting space without concerned about V-sag.
  • Features
  • Output coupling capacity not required - Cost saving
  • Low-voltage drive (VCC = 2.7V to 3.6V) - Can use the one cell Li-ion battery
  • No V-sag occur - The V-synchronization and screen brightness become stable
  • Sextic LPF incorporated (fc = 10MHz) - Hi-band video correspondence
  • 6dB amplifier - 75 ohm correspondence
  • Current drain of 0uA in the standby mode - Low consumption power
  • Output drive capable of covering maximum 75 output, one channel - Video driver for 75 ohm
  • End Products
  • Digital still camera
  • Security camera
  • Surveillance camera
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    LA73076V-MPB-E
  • Status: Last Shipments
  • Compliance: Pb-free 
  • Description: Video Driver with Y/C Separation Input Function
  • Package Type: SSOP-16
  • Package Case Outline: 565AM
  • MSL: 3
  • Container Type: FNFLD
  • Container Qty: 90
  • LA73076V-TLM-E
  • Status: Active
  • Compliance: Pb-free 
  • Description: Video Driver with Y/C Separation Input Function
  • Package Type: SSOP-16
  • Package Case Outline: 565AM
  • MSL: 3
  • Container Type: REEL
  • Container Qty: 2000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • ON Semiconductor:2,000
  • Specifications
  • Channels:
  • GBW Typ (MHz): 10 
  • VCC Max (V): 3.6 
  • ID Typ (mA): 37 
  • TA Min (°C): -20 
  • TA Max (°C): 80 
  • Package Type: SSOP-16 
  • ON Semiconductor Full Web Site