LB11660FV: Half-pre Motor Driver, Single-Phase Full-Wave, for Fan Motor

Description: The LB11660FV is a single-phase bipolar drive half...
  • The LB11660FV is a single-phase bipolar drive half-predriver motor driver that can easily implement a direct PWM driver motor driver circuit with excellent efficiency. The LB11660FV is particularly well suited for the miniature fans used in servers.
  • Features
  • Single-phase full-wave linear drive half pre-driver with integrated high side transitor
  • Built-in variable speed function controlled by an external input
  • Minimum speed setting pin
  • Current limiter circuit
  • BUilt-in kickback absorption circuit
  • built-in HB
  • Built-in lock protection and automatic return circuits
  • FG (speed detection) output
  • Built-in thermal protection circuit
  • Soft swithing circuit makes low current consumption, low loss, and low noise drive possible at phase switching
  • Applications
  • Fan Motor Drive
  • End Products
  • Small-sized cooling fans used in servers
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    LB11660FV-MPB-E
  • Status: Last Shipments
  • Compliance: Pb-free 
  • Description: Half-pre Motor Driver, Single-Phase Full-Wave, for Fan Motor
  • Package Type: SSOP-16
  • Package Case Outline: 565AM
  • MSL: 3
  • Container Type: FNFLD
  • Container Qty: 90
  • LB11660FV-MPB-H
  • Status: Last Shipments
  • Compliance: Pb-free Halide free 
  • Description: Half-pre Motor Driver, Single-Phase Full-Wave, for Fan Motor
  • Package Type: SSOP-16
  • Package Case Outline: 565AM
  • MSL: 3
  • Container Type: FNFLD
  • Container Qty: 90
  • LB11660FV-TLM-E
  • Status: Active
  • Compliance: Pb-free 
  • Description: Half-pre Motor Driver, Single-Phase Full-Wave, for Fan Motor
  • Package Type: SSOP-16
  • Package Case Outline: 565AM
  • MSL: 3
  • Container Type: REEL
  • Container Qty: 2000
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • Newark:>1K
  • LB11660FV-TLM-H
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Half-pre Motor Driver, Single-Phase Full-Wave, for Fan Motor
  • Package Type: SSOP-16
  • Package Case Outline: 565AM
  • MSL: 3
  • Container Type: REEL
  • Container Qty: 2000
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Newark:>1K
  • LB11660FV-W-AH
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Half-pre Motor Driver, Single-Phase Full-Wave, for Fan Motor
  • Package Type: SSOP-16
  • Package Case Outline: 565AM
  • MSL: 3
  • Container Type: REEL
  • Container Qty: 2000
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • ON Semiconductor:198,000
  • Specifications
  • Phase:
  • VM Min (V):
  • VM Max (V): 15 
  • VCC Min (V):
  • VCC Max (V): 15 
  • IO Max (A): 1.5 
  • IO Peak Max (A):  
  • Control Type: DC 
  • Package Type: SSOP-16 
  • ON Semiconductor Full Web Site