LB11850VA: Single-Phase Full-Wave Fan Motor Pre-Driver with Speed Control Function

Description: The LB11850VA is a single-phase bipolar fan motor ...
  • The LB11850VA is a single-phase bipolar fan motor driver with speed control function that works with a speed feedback signal. A highly efficient, quiet and low power consumption motor driver circuit, with a high speed accuracy and large variable speed can be implemented by adding a small number of external components. This pre-driver is optimal for driving large scale fan motors (with large air volume and large current) such as those used in servers and consumer products.
  • Features
  • Pre-driver for single-phase full-wave drive
  • On-chip speed control circuit
  • External PWM input or analog voltage input enabling variable speed control
  • On-chip soft start circuit
  • Reactive current cut circuit incorporated
  • Constraint protection and automatic reset functions incorporated
  • FG (speed detection), RD (lock detection) output
  • Constant-voltage output pin for hall bias
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    LB11850VA-MPB-E
  • Status: Lifetime
  • Compliance: Pb-free 
  • Description: Single-Phase Full-Wave Fan Motor Pre-Driver with Speed Control Function
  • Package Type: SSOP-24
  • Package Case Outline: 565AR
  • MSL: 3
  • Container Type: FNFLD
  • Container Qty: 70
  • LB11850VA-MPB-H
  • Status: Obsolete
  • Compliance: Pb-free Halide free 
  • Description: Single-Phase Full-Wave Fan Motor Pre-Driver with Speed Control Function
  • Package Type: SSOP-24
  • Package Case Outline: 565AR
  • MSL: 3
  • Container Type: FNFLD
  • Container Qty: 70
  • LB11850VA-TLM-E
  • Status: Active
  • Compliance: Pb-free 
  • Description: Single-Phase Full-Wave Fan Motor Pre-Driver with Speed Control Function
  • Package Type: SSOP-24
  • Package Case Outline: 565AR
  • MSL: 3
  • Container Type: REEL
  • Container Qty: 2000
  • LB11850VA-TLM-H
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Single-Phase Full-Wave Fan Motor Pre-Driver with Speed Control Function
  • Package Type: SSOP-24
  • Package Case Outline: 565AR
  • MSL: 3
  • Container Type: REEL
  • Container Qty: 2000
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Newark:>1K
  • LB11850VA-W-AH
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Single-Phase Full-Wave Fan Motor Pre-Driver with Speed Control Function
  • Package Type: SSOP-24
  • Package Case Outline: 565AR
  • MSL: 3
  • Container Type: REEL
  • Container Qty: 2000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • ON Semiconductor:9,999
  • Specifications
  • Phase:
  • VM Min (V):  
  • VM Max (V):  
  • VCC Min (V): 5.5 
  • VCC Max (V): 18 
  • IO Max (A): 0.02 
  • IO Peak Max (A):  
  • Control Type: DC  PWM 
  • Package Type: SSOP-24 
  • ON Semiconductor Full Web Site