LB11851MC: Microprocessor Fan Motor Interface Driver

Description: The LB11851MC provides an interface between a micr...
  • The LB11851MC provides an interface between a microcontroller motor control signal and external MOS transistors. This device can implement a microprocessor fan driver with a minimal number of external components. The LB11851MC is optimal for server and personal computer microprocessor fan drive in response to temperature or other external signals when high precision and high air flow are required.
  • Features
  • Fan motor interface driver function (FGIN)
  • Variable speed input pin (PWMIN)
  • Built-in kickback absorption circuit (OUT1P/2P)
  • Built-in current limiter circuit (SENSE)
  • Built-in microcontroller power supply (5VREG)
  • Applications
  • Microprocessor Fan Drive
  • End Products
  • Server
  • PC
  • Technical Documentation & Design Resources
    Availability and Samples
    LB11851MC-BH
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Microprocessor Fan Motor Interface Driver
  • Package Type: SOIC-10 NB
  • Package Case Outline: 751BQ
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • Newark:>1K
  • Specifications
  • Phase:
  • VM Min (V):  
  • VM Max (V):  
  • VCC Min (V):
  • VCC Max (V): 16 
  • IO Max (A):  
  • IO Peak Max (A): 0.02 
  • Control Type: PWM 
  • Package Type: SOIC-10 NB 
  • ON Semiconductor Full Web Site