LB11867RV: Variable Speed Single-Phase Fan Motor

Description: LB11867RV is a single-phase bipolar driving motor ...
  • LB11867RV is a single-phase bipolar driving motor pre-driver with the variable speed function compatible with external PWM signal. With a few external parts, a highly-efficient and highly-silent variable drive fan motor with low power consumption can be achieved. This product is best suited for driving of the server requiring large air flow and large current and the fan motor of consumer appliances.
  • Features
  • Single-phase full-wave driving pre-driver - High-efficiency low power-consumption drive
  • Variable speed control possible with external PWM input
  • Current limiting circuit incorporated
  • Reactive current cut circuit incorporated
  • Minimum speed setting pin
  • Soft start setting pin
  • Lock protection and automatic reset circuits incorporated
  • RD (lock detection) output
  • Thermal shutdown circuit incorporated
  • End Products
  • Server
  • Consumer Appliances
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    LB11867RV-MPB-H
  • Status: Obsolete
  • Compliance: Pb-free Halide free 
  • Description: Variable Speed Single-Phase Fan Motor
  • Package Type: SSOP-16
  • Package Case Outline: 565AM
  • MSL: 3
  • Container Type: FNFLD
  • Container Qty: 90
  • LB11867RV-TLM-E
  • Status: Active
  • Compliance: Pb-free 
  • Description: Variable Speed Single-Phase Fan Motor
  • Package Type: SSOP-16
  • Package Case Outline: 565AM
  • MSL: 3
  • Container Type: REEL
  • Container Qty: 2000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • ON Semiconductor:92,000
  • LB11867RV-TLM-H
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Variable Speed Single-Phase Fan Motor
  • Package Type: SSOP-16
  • Package Case Outline: 565AM
  • MSL: 3
  • Container Type: REEL
  • Container Qty: 2000
  • LB11867RV-W-AH
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Variable Speed Single-Phase Fan Motor
  • Package Type: SSOP-16
  • Package Case Outline: 565AM
  • MSL: 3
  • Container Type: REEL
  • Container Qty: 2000
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • ON Semiconductor:99,999
  • Applications
    Specifications
  • Phase:
  • VM Min (V):  
  • VM Max (V):  
  • VCC Min (V): 5.5 
  • VCC Max (V): 16 
  • IO Max (A): 0.02 
  • IO Peak Max (A):  
  • Control Type: PWM 
  • Package Type: SSOP-16 
  • ON Semiconductor Full Web Site