LB11948T: PWM Current Control Stepping Motor Driver

Description: The LB11948T is a low saturation voltage output PW...
  • The LB11948T is a low saturation voltage output PWM current control bipolar drive stepper motor driver. It is optimal for use as the driver for the miniature low-voltage stepper motors used in portable electronic equipment such as portable thermal printers.
  • Features
  • PWM current control (external excitation)
  • Simultaneous on state prevention function (through current prevention)
  • Thermal shutdown circuit
  • Noise canceller function
  • Low-power mode control pin
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    LB11948T-MPB-E
  • Status: Last Shipments
  • Compliance: Pb-free 
  • Description: PWM Current Control Stepping Motor Driver
  • Package Type: TSSOP-30
  • Package Case Outline: 948BB
  • MSL: 3
  • Container Type: FNFLD
  • Container Qty: 48
  • LB11948T-TLM-E
  • Status: Active
  • Compliance: Pb-free 
  • Description: PWM Current Control Stepping Motor Driver
  • Package Type: TSSOP-30
  • Package Case Outline: 948BB
  • MSL: 3
  • Container Type: REEL
  • Container Qty: 1000
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • Specifications
  • VM Min (V):
  • VM Max (V): 15 
  • VCC Min (V):
  • VCC Max (V): 15 
  • IO Max (A): 0.4 
  • IO Peak Max (A): 0.5 
  • Step Resolution: ½ 
  • Control Type: Parallel 
  • Current Sense: External Resistor 
  • Fault Detection: Over-Current 
  • Package Type: TSSOP-30 
  • ON Semiconductor Full Web Site