LB11961: Single-Phase Full-Wave Fan Motor Driver

Description: The LB11961 is a single-phase bipolar drive motor ...
  • The LB11961 is a single-phase bipolar drive motor driver that easily implements direct PWM motor drive systems with excellent efficiency. The LB11961 is optimal for fan motor drive in personal computer power supply systems and CPU cooling fan systems.
  • Features
  • Single-phase full-wave drive (16V, 1.0A transistors are built in)
  • Built-in variable speed function controlled by a thermistor input
  • Built-in regenerative diode (Di); only requires a minimal number of external components.
  • Built-in HB
  • Minimum speed setting pin (allows full-speed mode operation at startup)
  • Operates in full-speed mode when the thermistor is removed.
  • Built-in lock protection and automatic recovery circuits
  • FG (speed detection) and RD (lock detection) outputs
  • Built-in thermal shutdown circuit
  • Applications
  • Personal computer power supply systems
  • CPU cooling fan systems
  • End Products
  • PC
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    LB11961-MPB-H
  • Status: Last Shipments
  • Compliance: Pb-free Halide free 
  • Description: Single-Phase Full-Wave Fan Motor Driver
  • Package Type: HSSOP-14
  • Package Case Outline: 944AA
  • MSL: 3
  • Container Type: FNFLD
  • Container Qty: 70
  • LB11961-TLM-E
  • Status: Active
  • Compliance: Pb-free 
  • Description: Single-Phase Full-Wave Fan Motor Driver
  • Package Type: HSSOP-14
  • Package Case Outline: 944AA
  • MSL: 3
  • Container Type: REEL
  • Container Qty: 2000
  • LB11961-TLM-H
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Single-Phase Full-Wave Fan Motor Driver
  • Package Type: HSSOP-14
  • Package Case Outline: 944AA
  • MSL: 3
  • Container Type: REEL
  • Container Qty: 2000
  • LB11961-W-AH
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Single-Phase Full-Wave Fan Motor Driver
  • Package Type: HSSOP-14
  • Package Case Outline: 944AA
  • MSL: 3
  • Container Type: REEL
  • Container Qty: 2000
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • Digikey:>1K
  • ON Semiconductor:10,000
  • Specifications
  • Phase:
  • VM Min (V): 4.5 
  • VM Max (V): 16 
  • VCC Min (V): 4.5 
  • VCC Max (V):  
  • IO Max (A): 16 
  • IO Peak Max (A):
  • Control Type: DC 
  • Package Type: HSSOP-14 
  • ON Semiconductor Full Web Site