LB11961V: Single-Phase Full-Wave Fan Motor Driver

Description: LB11961V is a single-phase bipolar drive motor tha...
  • LB11961V is a single-phase bipolar drive motor that easily implements direct PWM motor drive systems with excellent efficiency. LB11961V is optimal for fan motor drive in personal computer power supply systems and CPU cooling fans.
  • Features
  • Built-in regenerative diode (Di) - Requires a minimal number of external components
  • Minimum speed setting pin - Allows full-speed mode operation at startup
  • Single-phase full wave drive (16 V, 1.0 A transistors are built in)
  • Built-in variable speed function controlled by a thermistor input
  • Low vibration variable speed control using externally clocked high-side transistor direct PWM drive
  • Built-in HB
  • Applications
  • Computing & Peripherals
  • End Products
  • Personal computing power supplies
  • CPU cooling fan systems
  • Desktop Computer
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    LB11961V-MPB-E
  • Status: Last Shipments
  • Compliance: Pb-free 
  • Description: Single-Phase Full-Wave Fan Motor Driver
  • Package Type: SSOP-16
  • Package Case Outline: 565AM
  • MSL: 3
  • Container Type: FNFLD
  • Container Qty: 90
  • LB11961V-MPB-H
  • Status: Last Shipments
  • Compliance: Pb-free Halide free 
  • Description: Single-Phase Full-Wave Fan Motor Driver
  • Package Type: SSOP-16
  • Package Case Outline: 565AM
  • MSL: 3
  • Container Type: FNFLD
  • Container Qty: 90
  • LB11961V-TLM-E
  • Status: Active
  • Compliance: Pb-free 
  • Description: Single-Phase Full-Wave Fan Motor Driver
  • Package Type: SSOP-16
  • Package Case Outline: 565AM
  • MSL: 3
  • Container Type: REEL
  • Container Qty: 2000
  • LB11961V-TLM-H
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Single-Phase Full-Wave Fan Motor Driver
  • Package Type: SSOP-16
  • Package Case Outline: 565AM
  • MSL: 3
  • Container Type: REEL
  • Container Qty: 2000
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Digikey:>1K
  • Newark:>1K
  • Specifications
  • Phase:
  • VM Min (V): 4.5 
  • VM Max (V): 16 
  • VCC Min (V): 4.5 
  • VCC Max (V): 16 
  • IO Max (A):
  • IO Peak Max (A):
  • Control Type: DC 
  • Package Type: SSOP-16 
  • ON Semiconductor Full Web Site