LB11964FA: Single-Phase Full-Wave Fan Motor Driver

Description: The LB11964FA is a single-phase bipolar drive fan ...
  • The LB11964FA is a single-phase bipolar drive fan motor driver.
  • Features
  • Single-phase full-wave drive
  • Built-in regeneration circuit allows the use of reverse connection prevention diodes
  • Built-in thermal shutdown circuit
  • Technical Documentation & Design Resources
    Availability and Samples
    LB11964FA-BH
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Single-Phase Full-Wave Fan Motor Driver
  • Package Type: Micro8™
  • Package Case Outline: 846A-02
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 4000
  • Inventory

  • Market Leadtime (weeks):13 to 16
  • Arrow:0
  • Newark:>1K
  • ON Semiconductor:4,000
  • Specifications
  • Phase:
  • VM Min (V): 3.5 
  • VM Max (V): 13.8 
  • VCC Min (V): 3.5 
  • VCC Max (V): 13.8 
  • IO Max (A):  
  • IO Peak Max (A): 0.5 
  • Control Type: DC 
  • Package Type: Micro8™ 
  • ON Semiconductor Full Web Site