LB11970FV: Single-Phase Full-Wave Fan Motor Driver

Description: The LB11970FV is a single-phase full-wave driver f...
  • The LB11970FV is a single-phase full-wave driver for fan motor.
  • Features
  • Single-phase full-wave drive (16V to 1.2A output transistor incorporated)
  • Variable speed function using thermistor input and external signal incorporated
  • Current limiter circuit (limit at IO=480mA with RL=1Ω connection, the limiter value determined with Rf)
  • Kick-back absorption circuit incorporated
  • Low-consumption, low-loss, and low-noise drive enabled by the soft switching circuit during phase shift
  • Regeneration Di incorporated with less external parts
  • HB incorporated
  • Lock protection and automatic reset functions incorporated
  • FG (rotation detection) output
  • Thermal shutdown circuit incorporated
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    LB11970FV-MPB-E
  • Status: Last Shipments
  • Compliance: Pb-free 
  • Description: Single-Phase Full-Wave Fan Motor Driver
  • Package Type: SSOP-18
  • Package Case Outline: 565AX
  • MSL: 3
  • Container Type: FNFLD
  • Container Qty: 60
  • LB11970FV-MPB-H
  • Status: Last Shipments
  • Compliance: Pb-free Halide free 
  • Description: Single-Phase Full-Wave Fan Motor Driver
  • Package Type: SSOP-18
  • Package Case Outline: 565AX
  • MSL: 3
  • Container Type: FNFLD
  • Container Qty: 60
  • LB11970FV-TLM-E
  • Status: Last Shipments
  • Compliance: Pb-free 
  • Description: Single-Phase Full-Wave Fan Motor Driver
  • Package Type: SSOP-18
  • Package Case Outline: 565AX
  • MSL: 3
  • Container Type: REEL
  • Container Qty: 1000
  • LB11970FV-TLM-H
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Single-Phase Full-Wave Fan Motor Driver
  • Package Type: SSOP-18
  • Package Case Outline: 565AX
  • MSL: 3
  • Container Type: REEL
  • Container Qty: 1000
  • LB11970FV-W-AH
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Single-Phase Full-Wave Fan Motor Driver
  • Package Type: SSOP-18
  • Package Case Outline: 565AX
  • MSL: 3
  • Container Type: REEL
  • Container Qty: 1000
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • ON Semiconductor:22,293
  • Specifications
  • Phase:
  • VM Min (V): 3.5 
  • VM Max (V): 16 
  • VCC Min (V): 4.5 
  • VCC Max (V): 16 
  • IO Max (A): 1.2 
  • IO Peak Max (A):  
  • Control Type: DC  PWM 
  • Package Type: SSOP-18 
  • ON Semiconductor Full Web Site