LB1205M: 4-Channel Darlington Driver Array

Description: The LB1205M is a 4-unit, high withstand voltage (6...
  • The LB1205M is a 4-unit, high withstand voltage (65V), large-current (1.5A) Darlington driver array with input low active configuration and sync output.
  • Features
  • 4-unit, high withstand voltage design (65V), large-current (1.5A) Darlington driver.
  • PNP input type (low active).
  • On-chip spark killer diodes.
  • On-chip input protection diodes.
  • Capable of being driven directly from 5V operated CMOS, TTL.
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    LB1205M-MPB-E
  • Status: Last Shipments
  • Compliance: Pb-free 
  • Description: 4-Channel Darlington Driver Array
  • Package Type: SOIC-16-TL / MFP-16FS
  • Package Case Outline: 751CD
  • MSL: 3
  • Container Type: FNFLD
  • Container Qty: 40
  • LB1205M-TLM-E
  • Status: Active
  • Compliance: Pb-free 
  • Description: 4-Channel Darlington Driver Array
  • Package Type: SOIC-16-TL / MFP-16FS
  • Package Case Outline: 751CD
  • MSL: 3
  • Container Type: REEL
  • Container Qty: 2000
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Digikey:>1K
  • Newark:>1K
  • ON Semiconductor:69,352
  • Specifications
  • Number of Drivers:
  • VCC Max (V):
  • V(BR)GSS Max (V):  
  • V(BR)DSS Max (V):  
  • ID Max (A):  
  • rDS(on) Max (Ω):  
  • Tj Max (°C):  
  • Package Type: SOIC-16-TL / MFP-16FS 
  • ON Semiconductor Full Web Site