LB1638MC: Low-Voltage, Low-Saturation Bidirectional Motor Driver

Description: The LB1638MC are low-saturation bidirectional moto...
  • The LB1638MC are low-saturation bidirectional motor driver ICs for use in low-voltage applications. At an IO of 500mA, they have a low saturation output of VO(sat) = 0.75V. They are especially suited for use in compact motor of portable equipment.
  • Features
  • Low voltage operation (2.5V min.)
  • Low saturation voltage (upper transistor + lower transistor residual voltage; at IO = 500mA, VO(sat) = 0.75V typ.)
  • Low current drain at standby mode (ICCO = 0.1µA typ. or less)
  • Separate logic power supply and motor power supply
  • Brake function
  • Built-in spark killer diodes
  • End Products
  • Portable Equipment
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    LB1638MC-AH
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Low-Voltage, Low-Saturation Bidirectional Motor Driver
  • Package Type: SOIC-10 NB
  • Package Case Outline: 751BQ
  • MSL: 3
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):13 to 16
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • Newark:>1K
  • Specifications
  • VM Min (V): 2.2 
  • VM Max (V):
  • VCC Min (V): 2.5 
  • VCC Max (V):
  • IO Min (A):  
  • IO Peak Max (A):
  • Control Type: Parallel 
  • Current Sense: None 
  • Package Type: SOIC-10 NB 
  • ON Semiconductor Full Web Site