LB1830MC: Low-Voltage, Low-Saturation, Bidirectional Motor Driver

Description: The LB1830MC is a low-saturation bidirectional mot...
  • The LB1830MC is a low-saturation bidirectional motor driver IC with brake function for use in low-voltage applications. As both of forward and reverse outputs are regulated, it is especially suited for use in portable equipment.
  • Features
  • Wide operating voltage range: 3.0 to 9.0 V
  • Low saturation voltage: 0.2V at IO = 40mA (typ)
  • Low current drain at standby mode (0.1µA or less)
  • Brake function
  • Regulated voltage value (forward/reverse) setting available by one variable resistor
  • Regulated output/saturation output switching available
  • Built-in spark killer diodes
  • End Products
  • Portable equipment
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    LB1830MC-AH
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Low-Voltage, Low-Saturation, Bidirectional Motor Driver
  • Package Type: SOIC-10 NB
  • Package Case Outline: 751BQ
  • MSL: 3
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):13 to 16
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • ON Semiconductor:10,000
  • Specifications
  • VM Min (V):
  • VM Max (V):
  • VCC Min (V):
  • VCC Max (V):
  • IO Min (A):  
  • IO Peak Max (A): 0.5 
  • Control Type: Parallel 
  • Current Sense: None 
  • Package Type: SOIC-10 NB 
  • ON Semiconductor Full Web Site