LB1836M: Motor Driver, Low Saturation, Bidirectional, for Low Voltage Drive

Description: The LB1836M is a low-saturation two-channel bidire...
  • The LB1836M is a low-saturation two-channel bidirectional brush motor driver IC for use in low-voltage applications. The LB1836M is a bipolar stepper-motor driver IC that is ideal for use in printer, FDD's, cameras and other portable devices.
  • Features
  • Low voltage and wide operation - Battery drive
  • Breake function - Safety design
  • Spark killer diodes built in - Spark killer
  • Thermal shutdown circuit built in - Thermal protection
  • Compact package(14-pin MFP) - Small mounting space
  • Low saturation voltage
  • Parallel conection(Upper transistor + lower transistor residual voltage; 0.5Vtyp at 800mA)
  • Separate logic power supply and motor power supply
  • Applications
  • Stepper/Brush DC Motors
  • Industrial
  • End Products
  • Cameras
  • PoE Point of Sales Terminal
  • Document Scanner
  • PoE Security Camera
  • Technical Documentation & Design Resources
    Evaluation/Development Tool Information
    Product Change Notification
    Availability and Samples
    LB1836M-MPB-E
  • Status: Obsolete
  • Compliance: Pb-free 
  • Description: Motor Driver, Low Saturation, Bidirectional, for Low Voltage Drive
  • Package Type: SOIC-14W / MFP-14S
  • Package Case Outline: 751CB
  • MSL: 3
  • Container Type: FNFLD
  • Container Qty: 60
  • LB1836M-TLM-E
  • Status: Active
  • Compliance: Pb-free 
  • Description: Motor Driver, Low Saturation, Bidirectional, for Low Voltage Drive
  • Package Type: SOIC-14W / MFP-14S
  • Package Case Outline: 751CB
  • MSL: 3
  • Container Type: REEL
  • Container Qty: 1000
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Chip1Stop:<1K
  • Digikey:>1K
  • FutureElectronics:>1K
  • Mouser:<1K
  • Specifications
  • VM Min (V): 1.8 
  • VM Max (V):
  • VCC Min (V): 2.5 
  • VCC Max (V):
  • IO Max (A):
  • IO Peak Max (A):  
  • Step Resolution: ½ 
  • Control Type: Parallel 
  • Current Sense: None 
  • Fault Detection: Thermal 
  • Package Type: SOIC-14W / MFP-14S 
  • ON Semiconductor Full Web Site