LB1837M: Low-Voltage/Low-Saturation Bidirectional Constant-Voltage Regulated Motor Driver

Description: The LB1837M is a low-voltage, low-saturation, two-...
  • The LB1837M is a low-voltage, low-saturation, two-channel motor driver with a bidirectional braking function that provides constant-voltage regulated output for bidirectional operation. The design of the LB1837M is ideal for video/still cameras and other portable equipment.
  • Features
  • Wide operating voltage range (3.0 to 9.0V)
  • Low saturation voltage VO (sat) = 0.40V at IO = 200mA
  • Consumes almost no current in standby mode (0.1µA or less)
  • Permits setting of bidirectional constant-voltage regulated value
  • Built-in reference voltage coupled to input
  • Brake function built in
  • Compact MFP14S package
  • Applications
  • Video cameras
  • Still cameras
  • Other portable equipment
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    LB1837M-MPB-E
  • Status: Last Shipments
  • Compliance: Pb-free 
  • Description: Low-Voltage/Low-Saturation Bidirectional Constant-Voltage Regulated Motor Driver
  • Package Type: SOIC-14W / MFP-14S
  • Package Case Outline: 751CB
  • MSL: 3
  • Container Type: FNFLD
  • Container Qty: 60
  • LB1837M-TLM-E
  • Status: Active
  • Compliance: Pb-free 
  • Description: Low-Voltage/Low-Saturation Bidirectional Constant-Voltage Regulated Motor Driver
  • Package Type: SOIC-14W / MFP-14S
  • Package Case Outline: 751CB
  • MSL: 3
  • Container Type: REEL
  • Container Qty: 1000
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Mouser:>1K
  • Specifications
  • VM Min (V):
  • VM Max (V):
  • VCC Min (V):
  • VCC Max (V):
  • IO Max (A): 0.25 
  • IO Peak Max (A):  
  • Step Resolution: ½ 
  • Control Type: Parallel 
  • Current Sense: None 
  • Fault Detection: Thermal 
  • Package Type: SOIC-14W / MFP-14S 
  • ON Semiconductor Full Web Site