LB1838M: Motor Driver, Low Saturation, Bidirectional, for Low Voltage Drive

Description: The LB1838M is a low-saturation two-channel bidire...
  • The LB1838M is a low-saturation two-channel bidirectional motor driver IC for use in low-voltage applications. The LB1838M is a bipolar stepper-motor driver IC that is ideal for use in printers, cameras and other portable devices.
  • Features
  • Low voltage and wide operation (2.5V min) - Battery drive
  • Low saturation voltage (upper transistor + lower transistor residual voltage: 0.40V at 400mA)
  • Built-in through-current prevention circuit
  • Separate logic power supply and motor power supply
  • Built-in spark killer diodes
  • Built-in thermal shutdown circuit
  • Applications
  • Stepper Motors
  • Industrial
  • End Products
  • Cameras
  • Document Scanner
  • PoE Point of Sales Terminal
  • PoE Security Camera
  • Technical Documentation & Design Resources
    Evaluation/Development Tool Information
    Product Change Notification
    Availability and Samples
    LB1838M-MPB-E
  • Status: Last Shipments
  • Compliance: Pb-free 
  • Description: Motor Driver, Low Saturation, Bidirectional, for Low Voltage Drive
  • Package Type: SOIC-14W / MFP-14S
  • Package Case Outline: 751CB
  • MSL: 3
  • Container Type: FNFLD
  • Container Qty: 60
  • LB1838M-TLM-E
  • Status: Active
  • Compliance: Pb-free 
  • Description: Motor Driver, Low Saturation, Bidirectional, for Low Voltage Drive
  • Package Type: SOIC-14W / MFP-14S
  • Package Case Outline: 751CB
  • MSL: 3
  • Container Type: REEL
  • Container Qty: 1000
  • Inventory

  • Market Leadtime (weeks):13 to 16
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • LB1838M-TRM-E
  • Status: Active
  • Compliance: Pb-free 
  • Description: Motor Driver, Low Saturation, Bidirectional, for Low Voltage Drive
  • Package Type: SOIC-14W / MFP-14S
  • Package Case Outline: 751CB
  • MSL: 3
  • Container Type: REEL
  • Container Qty: 1000
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Digikey:>1K
  • FutureElectronics:>1K
  • Mouser:>1K
  • Specifications
  • VM Min (V): 1.8 
  • VM Max (V):
  • VCC Min (V): 2.5 
  • VCC Max (V):
  • IO Max (A):
  • IO Peak Max (A):  
  • Step Resolution: 1/2 
  • Control Type: Parallel 
  • Current Sense: None 
  • Fault Detection: Thermal 
  • Package Type: SOIC-14W / MFP-14S 
  • ON Semiconductor Full Web Site