LB1843V: Bidirectional Motor Driver, Low Saturation, current-controlled

Description: The LB1843V is a low-saturation bidirectional moto...
  • The LB1843V is a low-saturation bidirectional motor driver with output current limitation and detection functions. This design is ideal for controlling the loading motor in a video camera.
  • Features
  • Integrated output current limiter and detector - Ideal for controlling the loading motor in media drives
  • With output current limitation and detection functions - Safety design
  • Low voltage operation VCC min=3V, VM min=2.2V - Low input voltage devices
  • Single power rail for the control and driver sections - Easy design
  • Small package - Industrial smallest package saves space on PCB.
    Flow mounting saves PCB cost.
  • Built-in thermal protection - Safety design
  • Zero power consumption in standby mode - Saving energy
  • Applications
  • Portable & Wireless
  • Consumer Electronics
  • End Products
  • Digital still camera
  • Thermal printers
  • portable printers
  • scanner
  • toy
  • Battery operate devices
  • Technical Documentation & Design Resources
    Evaluation/Development Tool Information
    Product Change Notification
    Availability and Samples
    LB1843V-MPB-E
  • Status: Last Shipments
  • Compliance: Pb-free 
  • Description: Bidirectional Motor Driver, Low Saturation, current-controlled
  • Package Type: SSOP-20
  • Package Case Outline: 565AN
  • MSL: 3
  • Container Type: FNFLD
  • Container Qty: 70
  • LB1843V-TLM-E
  • Status: Active
  • Compliance: Pb-free 
  • Description: Bidirectional Motor Driver, Low Saturation, current-controlled
  • Package Type: SSOP-20
  • Package Case Outline: 565AN
  • MSL: 3
  • Container Type: REEL
  • Container Qty: 2000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • ON Semiconductor:22,000
  • PandS:>1K
  • Specifications
  • VM Min (V): 2.2 
  • VM Max (V):
  • VCC Min (V):
  • VCC Max (V):
  • IO Min (A):  
  • IO Peak Max (A): 0.8 
  • Control Type: Parallel 
  • Current Sense: External Resistor 
  • Package Type: SSOP-20 
  • ON Semiconductor Full Web Site