LB1848MC: Low-Voltage/Low Saturation Voltage Bidirectional Motor Driver

Description: The LB1848MC is 2-channel low-voltage, low saturat...
  • The LB1848MC is 2-channel low-voltage, low saturation voltage type bidirectional motor driver IC that is optimal for use as 2-phase stepping motor drivers in printers, cameras and other portable equipment. The output circuits are of the bipolar type, with PNP transistors in the upper side and NPN transistors in the lower side, and they achieve low saturation output and low power characteristics despite being provided in a miniature package. The LB1848MC products can directly control a motor from signals from a microcontroller. The LB1848MC is optimal for 2-phase excitation drive for 2-phase stepping motors using 3-input logic (ENA, IN1 and IN2). Another point is that these IC include built-in thermal shutdown circuits so that IC scorching or burning is prevented in advance even if the IC output is shorted.
  • Features
  • Low saturation voltage. VO(sat) = 0.55 V typical at IO = 400 mA - Low input voltage device available
  • Standby current: zero - Low consumption
  • Thermal shutdown circuit - Thermal protection
  • Miniature package: MFP-10S (6.5 x 5.1 mm2) - Small mounting space
  • Soft off function that reduces power supply line noise when switching from drive to standby modes. (Requires the use of one external capacitor.) - Low noise available
  • No limitations on the magnitude relationship between the power supply voltage (VCC) and the input voltage (VIN) - Easy control
  • Optimal for 2 phase excitation drive for 2-phase stepping motors
  • Through-current prevention circuit
  • Applications
  • Industrial
  • Consumer
  • End Products
  • PoE Security Camera
  • PoE Point of Sales Terminal
  • Digital Video Recorder
  • Document scanner
  • BD-player
  • Toys
  • POS terminals
  • printer
  • Blu-ray pickup lens
  • Securty camera
  • CCTV
  • DSC
  • POS printer
  • Technical Documentation & Design Resources
    Evaluation/Development Tool Information
    Product Change Notification
    Availability and Samples
    LB1848MC-AH
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Low-Voltage/Low Saturation Voltage Bidirectional Motor Driver
  • Package Type: SOIC-10 NB
  • Package Case Outline: 751BQ
  • MSL: 3
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):13 to 16
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • ON Semiconductor:327,500
  • LB1848MC-BH
  • Status: Lifetime
  • Compliance: Pb-free Halide free 
  • Description: Low-Voltage/Low Saturation Voltage Bidirectional Motor Driver
  • Package Type: SOIC-10 NB
  • Package Case Outline: 751BQ
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Mouser:<1K
  • Specifications
  • VM Min (V): 2.5 
  • VM Max (V): 7.5 
  • VCC Min (V): 2.5 
  • VCC Max (V): 7.5 
  • IO Max (A):  
  • IO Peak Max (A): 0.8 
  • Step Resolution:
  • Control Type: Parallel 
  • Current Sense: None 
  • Fault Detection: Thermal 
  • Package Type: SOIC-10 NB 
  • ON Semiconductor Full Web Site