LB1863M: Two-Phase Brushless Motor Driver

Description: The LB1863M is 2-phase unipolar brushless motor dr...
  • The LB1863M is 2-phase unipolar brushless motor drivers that are provided in a miniature flat package that contributes to end product miniaturization and supports automatic mounting. These products support the implementation of motor drive lock protection and automatic recovery circuits, and alarm specifications with a minimal number of external components.
  • Features
  • Hall elements can be connected directly to the IC itself.
  • 1.5 A output current output transistors built in
  • Rotation detection function that provides a low-level output during motor drive and a high-level output when the motor is stopped
  • Motor lock protection and automatic recovery functions built in
  • Thermal shutdown circuit
  • Switching noise can be reduced with an external ceramic capacitor.
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    LB1863M-MPB-E
  • Status: Last Shipments
  • Compliance: Pb-free Halide free 
  • Description: Two-Phase Brushless Motor Driver
  • Package Type: SOIC-14W / MFP-14S
  • Package Case Outline: 751CB
  • MSL: 3
  • Container Type: FNFLD
  • Container Qty: 60
  • LB1863M-MPB-H
  • Status: Last Shipments
  • Compliance: Pb-free Halide free 
  • Description: Two-Phase Brushless Motor Driver
  • Package Type: SOIC-14W / MFP-14S
  • Package Case Outline: 751CB
  • MSL: 3
  • Container Type: FNFLD
  • Container Qty: 60
  • LB1863M-TLM-E
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Two-Phase Brushless Motor Driver
  • Package Type: SOIC-14W / MFP-14S
  • Package Case Outline: 751CB
  • MSL: 3
  • Container Type: REEL
  • Container Qty: 1000
  • LB1863M-TLM-H
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Two-Phase Brushless Motor Driver
  • Package Type: SOIC-14W / MFP-14S
  • Package Case Outline: 751CB
  • MSL: 3
  • Container Type: REEL
  • Container Qty: 1000
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Newark:>1K
  • LB1863M-W-AH
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Two-Phase Brushless Motor Driver
  • Package Type: SOIC-14W / MFP-14S
  • Package Case Outline: 751CB
  • MSL: 3
  • Container Type: REEL
  • Container Qty: 1000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • ON Semiconductor:5,000
  • Specifications
  • Phase:
  • VM Min (V):  
  • VM Max (V):  
  • VCC Min (V):  
  • VCC Max (V):  
  • IO Max (A): 1.5 
  • IO Peak Max (A):  
  • Control Type: None 
  • Package Type: SOIC-14W / MFP-14S 
  • ON Semiconductor Full Web Site