LB1930MC: Motor Driver, Bidirectional, Low Voltage, Low Saturation

Description: The LB1930MC is single-channel forward/reverse DC ...
  • The LB1930MC is single-channel forward/reverse DC brush motor driver. This device is optimal for CD, DVD and Blue Ray Disk player loading motors. And it is possible to use it for others as a general-purpose product.
  • Features
  • The LB1930MC features the wide operating voltage range of 2.2 to 10.8V and the low standby current drain of 0.1A, and therefore can easily be used in battery operated systems. - Low input voltage devices available 2V
  • To minimize through currents, the LB1930MC internal logic passes through an internal standby state when switched by the input signals between forward/reverse and brake, or between forward and reverse. - Rugged operation
  • If the IC chip exceeds 180C due to an output short causing a large current flow, the built-in thermal protection circuit suppresses the drive current to prevent fires or destruction of the IC. - Thermal protection
  • Zero power consumption in standby mode - Low Consumption
  • The low saturation voltage reduces IC internal heating and allows a high voltage to be applied to the motor. Thus this device can be used even in environments with a high operating ambient temperature.
  • There are no constraints on the relationship between the input voltage and the supply voltage. For example, the LB1930MC can be used with VCC = 3V, and VIN = 5V
  • Applications
  • Industrial
  • Consumer
  • Portable & Wireless
  • End Products
  • Digital Still Camera
  • CD, DVD and Blue Ray Disk player loading motors.
  • Thermal printers, portable printers, scanner
  • Toy, Battery operate devices
  • Technical Documentation & Design Resources
    Evaluation/Development Tool Information
    Product Change Notification
    Availability and Samples
    LB1930MC-AH
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Motor Driver, Bidirectional, Low Voltage, Low Saturation
  • Package Type: SOIC-10 NB
  • Package Case Outline: 751BQ
  • MSL: 3
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):13 to 16
  • Arrow:0
  • Digikey:>10K
  • FutureElectronics:>1K
  • Mouser:>1K
  • Newark:<1K
  • Specifications
  • VM Min (V): 2.2 
  • VM Max (V): 10.8 
  • VCC Min (V): 2.2 
  • VCC Max (V): 10.8 
  • IO Min (A):  
  • IO Peak Max (A):
  • Control Type: Parallel 
  • Current Sense: None 
  • Package Type: SOIC-10 NB 
  • ON Semiconductor Full Web Site