LB1933M: Low-Voltage, Low-Saturation, Forward/Reverse Motor Driver

Description: The 1933M is a forward/reverse motor driver that s...
  • The 1933M is a forward/reverse motor driver that supports low voltage drive and features low-saturation outputs in a miniature package.
  • Features
  • Low saturation output: VOsat=0.3V typ (IO=300mA)
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    LB1933M-MPB-E
  • Status: Last Shipments
  • Compliance: Pb-free 
  • Description: Low-Voltage, Low-Saturation, Forward/Reverse Motor Driver
  • Package Type: SOIC-14W / MFP-14S
  • Package Case Outline: 751CB
  • MSL: 3
  • Container Type: FNFLD
  • Container Qty: 60
  • LB1933M-TRM-E
  • Status: Active
  • Compliance: Pb-free 
  • Description: Low-Voltage, Low-Saturation, Forward/Reverse Motor Driver
  • Package Type: SOIC-14W / MFP-14S
  • Package Case Outline: 751CB
  • MSL: 3
  • Container Type: REEL
  • Container Qty: 1000
  • Specifications
  • VM Min (V): 1.8 
  • VM Max (V): 7.5 
  • VCC Min (V): 2.2 
  • VCC Max (V): 7.5 
  • IO Max (A):
  • IO Peak Max (A):  
  • Step Resolution: ½ 
  • Control Type: Parallel 
  • Current Sense: None 
  • Fault Detection: Thermal 
  • Package Type: SOIC-14W / MFP-14S 
  • ON Semiconductor Full Web Site