LB1935FA: Forward/Reverse Drive Stepping Motor Driver

Description: LB1935FA is IC with forward/reverse motor drive 2-...
  • LB1935FA is IC with forward/reverse motor drive 2-channel in which low saturation voltage and low voltage operation possible. Its small sized package is optimal for 2 phase excitation drive of 2 phase bipolar stepping motors for various portable devices such as digital still cameras.
  • Features
  • Low saturation voltage, VO (sat) = 0.3V typ at IO = 150mA
  • Built-in shoot-through current protection circuit
  • No standby current consumption (or zero)
  • Built-in thermal shutdown circuit
  • Micro10 small-sized package
  • End Products
  • Digital Still Cameras
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    LB1935FA-AH
  • Status: Last Shipments
  • Compliance: Pb-free Halide free 
  • Description: Forward/Reverse Drive Stepping Motor Driver
  • Package Type: Micro10
  • Package Case Outline: 846B
  • MSL: 3
  • Container Type: REEL
  • Container Qty: 4000
  • LB1935FA-BH
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Forward/Reverse Drive Stepping Motor Driver
  • Package Type: Micro10
  • Package Case Outline: 846B
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 4000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • ON Semiconductor:1,088,000
  • Specifications
  • VM Min (V): 2.2 
  • VM Max (V): 7.5 
  • VCC Min (V): 2.2 
  • VCC Max (V): 7.5 
  • IO Max (A):  
  • IO Peak Max (A): 0.4 
  • Step Resolution:
  • Control Type: Parallel 
  • Current Sense: None 
  • Fault Detection: Thermal 
  • Package Type: Micro10 
  • ON Semiconductor Full Web Site