LB8649W: Digital Camera Motor Driver

Description: Integrates the actuator drivers required by digita...
  • Integrates the actuator drivers required by digital cameras on a single chip.
  • Features
  • Low voltage drive - Supporting operation from two NiMH batteries
  • Integrates the actuator drivers required by digital cameras on a single chip
  • Zero standby mode current consumption
  • Four independent power supply systems
  • Built-in thermal protection circuit
  • Applications
  • Digital cameras
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    LB8649W-MPB-E
  • Status: Last Shipments
  • Compliance: Pb-free 
  • Description: Digital Camera Motor Driver
  • Package Type: SPQFP-48 / SQFP-48
  • Package Case Outline: 131AJ
  • MSL: 3
  • Container Type: FTRAY
  • Container Qty: 50
  • LB8649W-TBM-E
  • Status: Active
  • Compliance: Pb-free 
  • Description: Digital Camera Motor Driver
  • Package Type: SPQFP-48 / SQFP-48
  • Package Case Outline: 131AJ
  • MSL: 3
  • Container Type: REEL
  • Container Qty: 1000
  • Specifications
  • VM Min (V): 1.9 
  • VM Max (V): 10 
  • VCC Min (V): 1.9 
  • VCC Max (V): 10 
  • IO Max (A): 0.6 
  • IO Peak Max (A):  
  • Step Resolution: ½ 
  • Control Type: Parallel 
  • Current Sense: External Resistor 
  • Fault Detection: Thermal 
  • Package Type: SPQFP-48 / SQFP-48 
  • ON Semiconductor Full Web Site