LC05111CMT: Battery Protection Controller with Integrated MOSFET, 1-Cell Lithium-Ion

Description: The LC05111CMT is a battery protection circuit for...
  • The LC05111CMT is a battery protection circuit for 1-cell lithium-ion secondary batteries with integrated power MOSFET. Also, it integrates highly accurate detection circuits and detection delay circuits to prevent batteries from over-charging, over-discharging, over-current discharging and over-current charging. A battery protection system can be made by only LC05111CMT and few external parts.
  • Features
  • Integrated power MOSFET - Easy design
  • Low Rsson 11 mΩ - Low power dissipation
  • PKG fuse trimming - Short TAT for preparing samples
  • Reducing the dispersion of over-current detection - Highly accurate detection
  • Applications
  • Lithium ion battery protection
  • End Products
  • Smart phone
  • Tablet
  • Technical Documentation & Design Resources
    Evaluation/Development Tool Information
    Availability and Samples
    LC05111C01MTTTG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Battery Protection Controller with Integrated MOSFET, 1-Cell Lithium-Ion
  • Package Type: WDFN-6 Dual Flag
  • Package Case Outline: 511BZ
  • MSL: 3
  • Container Type: REEL
  • Container Qty: 4000
  • LC05111C02MTTTG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Battery Protection Controller with Integrated MOSFET, 1-Cell Lithium-Ion
  • Package Type: WDFN-6 Dual Flag
  • Package Case Outline: 511BZ
  • MSL: 3
  • Container Type: REEL
  • Container Qty: 4000
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • Newark:>1K
  • LC05111C05MTTTG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Battery Protection Controller with Integrated MOSFET, 1-Cell Lithium-Ion
  • Package Type: WDFN-6 Dual Flag
  • Package Case Outline: 511BZ
  • MSL: 3
  • Container Type: REEL
  • Container Qty: 4000
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Mouser:>1K
  • LC05111C12MTTTG
  • Status: Product Preview
  • Compliance: Pb-free Halide free 
  • Description: Battery Protection Controller with Integrated MOSFET, 1-Cell Lithium-Ion
  • Package Type: WDFN-6 Dual Flag
  • Package Case Outline: 511BZ
  • MSL: 3
  • Container Type: REEL
  • Container Qty: 4000
  • LC05111C13MTTTG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Battery Protection Controller with Integrated MOSFET, 1-Cell Lithium-Ion
  • Package Type: WDFN-6 Dual Flag
  • Package Case Outline: 511BZ
  • MSL: 3
  • Container Type: REEL
  • Container Qty: 4000
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • Mouser:>1K
  • ON Semiconductor:16,000
  • LC05111C14MTTTG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Battery Protection Controller with Integrated MOSFET, 1-Cell Lithium-Ion
  • Package Type: WDFN-6 Dual Flag
  • Package Case Outline: 511BZ
  • MSL: 3
  • Container Type: REEL
  • Container Qty: 4000
  • LC05111C15MTTTG
  • Status: Product Preview
  • Compliance: Pb-free Halide free 
  • Description: Battery Protection Controller with Integrated MOSFET, 1-Cell Lithium-Ion
  • Package Type: WDFN-6 Dual Flag
  • Package Case Outline: 511BZ
  • MSL: 3
  • Container Type: REEL
  • Container Qty: 4000
  • LC05111C16MTTTG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Battery Protection Controller with Integrated MOSFET, 1-Cell Lithium-Ion
  • Package Type: WDFN-6 Dual Flag
  • Package Case Outline: 511BZ
  • MSL: 3
  • Container Type: REEL
  • Container Qty: 4000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • ON Semiconductor:20,000
  • LC05111C18MTTTG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Battery Protection Controller with Integrated MOSFET, 1-Cell Lithium-Ion
  • Package Type: WDFN-6 Dual Flag
  • Package Case Outline: 511BZ
  • MSL: 3
  • Container Type: REEL
  • Container Qty: 4000
  • Packages
    Applications
    Specifications
  • Vov Typ. (V): 4425  4280  4450  4240  4445  4470  4200 
  • Vuv Typ. (V): 2500  2700  2300  2600 
  • Ioc Typ. (A): 5.2 
  • Voc Typ. (mV):
  • Ioch Typ. (A): 3.5  2.5  2.9  5.7 
  • Voch Typ. (mV):
  • Ioc2 Typ. (A): 17.5  21.5  15 
  • Voc2 Typ. (mV):
  • Rss(on) typ @ Vgs=4.5 V (mΩ): 11.2 
  • Auto Wake Up Enable (Yes/No): Yes 
  • 0 V Battery Charge Enable (Yes/No): Yes 
  • Package Type: WDFN-6 Dual Flag 
  • ON Semiconductor Full Web Site