LC05112CMT: Battery Protection Controller with Integrated MOSFET, 1-Cell Lithium-Ion

Description: The LC05112CMT is a protection IC for 1-cell lithi...
  • The LC05112CMT is a protection IC for 1-cell lithium-ion secondary batteries with integrated power MOS FET. Also it integrates highly accurate detection circuits and detection delay circuits to prevent batteries from over-charging, over-discharging, over-current discharging and over-current charging. A battery protection system can be made by only LC05112CMT and few external parts.
  • Features
  • Integrated power MOSSFET - Easy design
  • Low Rsson 11mΩ - Low power dissipation
  • PKG fuse trimming - Short TAT, High accuracy
  • Reducing the dispersion of over-current detection - High safety
  • Shat down Low current <0.1µA - Long battery life
  • Applications
  • Battery protection units
  • End Products
  • Smart phones
  • Tablet PCs
  • Wearable devices
  • Technical Documentation & Design Resources
    Evaluation/Development Tool Information
    Availability and Samples
    LC05112C01MTTTG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Battery Protection Controller with Integrated MOSFET, 1-Cell Lithium-Ion
  • Package Type: WDFN-6 Dual Flag
  • Package Case Outline: 511BZ
  • MSL: 3
  • Container Type: REEL
  • Container Qty: 4000
  • Applications
    Specifications
  • Vov Typ. (V): 4285 
  • Vuv Typ. (V): 2200 
  • Ioc Typ. (A): 6.3 
  • Voc Typ. (mV):
  • Ioch Typ. (A):
  • Voch Typ. (mV):
  • Ioc2 Typ. (A): 21 
  • Voc2 Typ. (mV):
  • Rss(on) typ @ Vgs=4.5 V (mΩ): 11.2 
  • Auto Wake Up Enable (Yes/No): No 
  • 0 V Battery Charge Enable (Yes/No): No 
  • Package Type: WDFN-6 Dual Flag 
  • ON Semiconductor Full Web Site