LC05132C01MT: Battery Protection Controller with Integrated MOSFET, 1-Cell Lithium-Ion

Description: The LC05132C01MT is a protection IC for 1-cell lit...
  • The LC05132C01MT is a protection IC for 1-cell lithium-ion secondary batteries with integrated power MOS FET. Also it integrates highly accurate detection circuits and detection delay circuits to prevent batteries from over-charging, over-discharging, over-current discharging and over-current charging. In addition, main system can execute the power-on reset of itself by turning off the charge FET and discharge FET of LC05132C01MT for a certain time period, with a reset signal. A battery protection system can be made by only LC05132C01MT and few external parts.
  • Features
  • Integrated power MOSFET - Easy design
  • Low Rsson 11mΩ - Low power dissipation
  • PKG fuse trimming - Short TAT for preparing
  • Reducing the dispersion of over-current detection - Highly accurate detection
  • Reset function
    Reset release time : 5s (typ) [Ta=25°C] - More safe operation for embedded battery
  • Applications
  • 1-cell Lithium-ion Secondary Batteries Protection
  • End Products
  • Smart phone
  • Tablet
  • Wearable device
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    LC05132C01MTTTG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Battery Protection Controller with Integrated MOSFET, 1-Cell Lithium-Ion
  • Package Type: WDFN-6 Dual Flag
  • Package Case Outline: 511BZ
  • MSL: 3
  • Container Type: REEL
  • Container Qty: 4000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • ON Semiconductor:1,453
  • Applications
    Specifications
  • Vov Typ. (V): 4475 
  • Vuv Typ. (V): 2200 
  • Ioc Typ. (A): 6.3 
  • Voc Typ. (mV):
  • Ioch Typ. (A): 5.2 
  • Voch Typ. (mV):
  • Ioc2 Typ. (A): 17.5 
  • Voc2 Typ. (mV):
  • Rss(on) typ @ Vgs=4.5 V (mΩ): 11.2 
  • Auto Wake Up Enable (Yes/No): No 
  • 0 V Battery Charge Enable (Yes/No): No 
  • Package Type: WDFN-6 Dual Flag 
  • ON Semiconductor Full Web Site