LC05132C01NMT: Battery Protection Controller with Integrated MOSFET, 1-Cell Lithium-Ion
Description: The LC05132C01NMT is a protection IC for 1-cell li...
The LC05132C01NMT is a protection IC for 1-cell lithium-ion secondary batteries with integrated power MOS FET. Also it integrates highly accurate detection circuits and detection delay circuits to prevent batteries from over-charging, over-discharging, over-current discharging and over-current charging. In addition, main system can execute the power-on reset of itself by turning off the charge FET and discharge FET of LC05132C01NMT for a certain time period, with a reset signal.A battery protection system can be made by only LC05132C01NMT and few external parts.
Features
Integrated power MOSFET - Easy design
Low Rsson 11mΩ - Low power dissipation
PKG fuse trimming - Sort TAT for preparing samples
Reducing the dispersion of over-current detedtion - Highly accurate detection
Reset function
Reset release time : 1s (typ) [Ta=25°C] - More safe operation for embedded battery
Applications
1-cell Lithium-ion Secondary Batteries Protection
End Products
Smart phone
Tablet
Wearable device
Technical Documentation & Design Resources
Evaluation/Development Tool Information
Product Change Notification
Availability and Samples
LC05132C01NMTTTG
Status: Active
Compliance: Pb-free Halide free
Description: Battery Protection Controller with Integrated MOSFET, 1-Cell Lithium-Ion
Package Type: WDFN-6 Dual Flag
Package Case Outline: 511BZ
MSL: 3
Container Type: REEL
Container Qty: 4000
Inventory
Market Leadtime (weeks):2 to 4
Arrow:0
Digikey:>1K
Mouser:>1K
ON Semiconductor:120,189
Applications
Specifications
Vov Typ. (V):
4475 
Vuv Typ. (V):
2200 
Ioc Typ. (A):
6.3 
Voc Typ. (mV):
- 
Ioch Typ. (A):
5.2 
Voch Typ. (mV):
- 
Ioc2 Typ. (A):
17.5 
Voc2 Typ. (mV):
- 
Rss(on) typ @ Vgs=4.5 V (mΩ):
11.2 
Auto Wake Up Enable (Yes/No):
No 
0 V Battery Charge Enable (Yes/No):
No 
Package Type:
WDFN-6 Dual Flag