LC05732ARA: Battery Protection IC, Integrated Power MOSFET, 1-Cell Lithium-Ion

Description: The LC05732ARA is a protection IC for 1-cell lithi...
  • The LC05732ARA is a protection IC for 1-cell lithium-ion secondary batteries with integrated power MOS FET. Also it integrates highly accurate detection circuits and detection delay circuits to prevent batteries from over-charging, over-discharging, over-current discharging and over-current charging. In addition, main system can execute the power-on reset of itself by turning off the charge FET and discharge FET of LC05732ARA for a certain time period, with a reset signal. A battery protection system can be made by only LC05732ARA and few external parts.
  • Features
  • Charge-and-discharge power MOSFET are integrated - Easy design
  • ON resistance (total of charge and discharge ) 4.8 mΩ (typ) - Low power dissipation
  • Discharge/Charge over-current detection is compensated for temperature dependency of power FET - Accurate control
  • Highly accurate detection voltage/current at Ta = 25°C, VCC = 3.7 V
    Over-charge detection ±25 mV
    Over-discharge detection ±50 mV
    Charge over-current detection ±0.7 A
    Discharge over-current detection ±0.7 A - High accurate detection
  • Reset function
    Reset release time : 1 s (typ) [Ta = 25℃] - More safe operation for embedded battery.
  • 0 V battery charging : “Inhibit” - Safty operation
  • Auto wake-up function battery charging : “Inhibit” - Safty operation
  • Applications
  • 1-cell Lithium-ion Secondary Batteries Protection
  • End Products
  • Smart phones
  • Tablets
  • Wearable devices
  • Technical Documentation & Design Resources
    Availability and Samples
    LC05732A03RATBG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Battery Protection IC, Integrated Power MOSFET, 1-Cell Lithium-Ion
  • Package Type: ECP-30
  • Package Case Outline: 971BC
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 5000
  • Packages
    Applications
    Specifications
  • Vov Typ. (V): 4500 
  • Vuv Typ. (V): 2300 
  • Ioc Typ. (A):
  • Voc Typ. (mV):
  • Ioch Typ. (A):
  • Voch Typ. (mV):
  • Ioc2 Typ. (A): 15 
  • Voc2 Typ. (mV):
  • Rss(on) typ @ Vgs=4.5 V (mΩ): 4.7 
  • Auto Wake Up Enable (Yes/No): No 
  • 0 V Battery Charge Enable (Yes/No): No 
  • Package Type: ECP-30 
  • ON Semiconductor Full Web Site