LC717A10AJ: Capacitance-Digital-Converter for Electrostatic Capacitive Touch Sensors

Description: The LC717A10AJ is a high-performance and low-cost ...
  • The LC717A10AJ is a high-performance and low-cost capacitance-digital-converter LSI for electrostatic capacitive touch sensor, especially focused on usability. It has 16 channels capacitance-sensor input. This makes it ideal for use in the products that need many switches. Since the calibration function and the judgment of ON/OFF are automatically performed in LSI internal, it can make development time more short. A detection result (ON/OFF) for each input can be read out by the serial interface (I2C compatible bus or SPI). Also, measurement value of each input can be read out as 8-bit digital data. Moreover, gain and other parameters can be adjusted using serial interface.
  • Features
  • Detection system: Differential capacitance detection (Mutual capacitance type) - High sensitivity performance - even wearing multiple layers of gloves, air gap, or thick materials
  • Input capacitance resolution: Can detect capacitance changes in the femto Farad order - Design friendly - can be connected directly to a familiar MCU and execute stand alone operation
  • Measurement interval (16 differential inputs):
    30ms (Typ) (at initial configuration),
    6ms (Typ) (at minimum interval configuration) - Automated built-in noise and environmental change compensation function technology
  • External components for measurement: Not required
  • Interface: I2C compatible bus or SPI selectable.
  • Current consumption: 570 µA (Typ) (VDD = 2.8 V), 1.3 mA (Typ) (VDD = 5.5 V)
  • Supply voltage: 2.6 V to 5.5 V
  • Detection operations: Switch
  • Applications
  • White goods
  • Black goods
  • PC peripherals
  • Office Automation
  • End Products
  • Washing machine
  • Refrigerator
  • Cooking appliances
  • TV
  • Printer
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    LC717A10AJ-AH
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Capacitance-Digital-Converter for Electrostatic Capacitive Touch Sensors
  • Package Type: SSOP-30
  • Package Case Outline: 565AZ
  • MSL: 3
  • Container Type: REEL
  • Container Qty: 1000
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • Digikey:<100
  • Mouser:<100
  • Specifications
  • Number of Sensing Inputs: 16 
  • Number of Sensing Outputs:
  • Interface Control: I2C  SPI 
  • Proximity Sensing: Yes 
  • VDD Min (V): 2.6 
  • VDD Max (V): 5.5 
  • IDD Typ (µA): 1300  570 
  • Package Type: SSOP-30 
  • ON Semiconductor Full Web Site