LC824204-13YB: Micro-USB Accessory and Charger Detection integrated 4:1 Switch and Load-FET with OVP

Description: The LC824204-13YB is the IC suitable for use in mu...
  • The LC824204-13YB is the IC suitable for use in multi function and high performance switch as well as compatible accessory detector which supports micro USB connector for DSC, DVC and mobile phone. This IC includes low impedance USB supply switch (100 mΩ) which enables high speed battery charge as well as USB2.0-capable switch with low input capacitance, negative input-capable low distortion audio switch, UART, microphone (Mono, Stereo), and various video signal switches. Also, this IC integrates auto detector for accessories which is capable of detecting accessories compliant to CEA936-A automotive kit and ACA standard which includes MCPC standard established in June 2010. In addition, it’s capable of detecting a lot of charger accessories, such as Dedicated (D+/D- short) charger, Apple charger, SONY charger, USB charger and so on. Switching operation is controlled via I2C serial interface.
  • Features
  • Audio-SW (Mono/Stereo, Negative signal capable)
  • USB2.0-SW (LowSpeed/FullSpeed/HighSpeed-capable)
  • UART-SW
  • Video-SW (Video + V_Audio-R/L)
  • MIC-SW (DP/VBUS switch, Mono/Stereo-capable)
  • VBUS-SW : High speed battery charge –capable (100mΩ) Integrated OVP, OCP, TSD DP/DM short-circuit detection, VBUS auto detection Various charger detection (Dedicated, Apple, SONY, USB)
  • ID detection function : Integrated 5-bit ADC I2C Interrupt function
  • End Products
  • DSC
  • DVC
  • Mobile phone
  • Technical Documentation & Design Resources
    Availability and Samples
    LC824204-13YB-VH
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Micro-USB Accessory and Charger Detection integrated 4:1 Switch and Load-FET with OVP
  • Package Type: WLCSP-25 / WLP-25
  • Package Case Outline: 567EF
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 4000
  • Specifications
  • Channels:
  • Number of Switches:
  • Configuration: SP4T 
  • Icc Max (µA): 60 
  • ron Max (Ω):
  • VCC Min (V):
  • VCC Max (V): 3.6 
  • Package Type: WLCSP-25 / WLP-25 
  • ON Semiconductor Full Web Site