LC824206XA: Micro-USB Accessory and Charger Detection (BCS1.2) integrated 5:1Switch and Load-FET with OVP

Description: The LC824206XA is the IC suitable for use in multi...
  • The LC824206XA is the IC suitable for use in multi function and high performance switch as well as compatible accessory detector which supports micro USB connector for DSC, DVC and mobile phone. This IC includes low impedance USB supply switch (100 mΩ) which enables high speed battery charge as well as USB2.0-capable switch with low input capacitance, negative input-capable low distortion audio switch, UART, microphone (Mono, Stereo), and various video signal switches, in addition MHL (Mobile High definition Link) switch is integrated. Also, this IC integrates auto detector for accessories which is capable of detecting accessories compliant to CEA936-A automotive kit, ACA standard and Battery Charging Specification (BCS) rev.1.2 which includes MCPC standard established in June 2010. In addition, it’s capable of detecting a lot of charger accessories, such as Dedicated (D+/Dshort) charger, Apple charger, SONY charger, CDP (Charging Downstream Port) charger, USB charger and so on. Switching operation is controlled via I2C serial interface.
  • Features
  • Audio-SW (Mono/Stereo, Negative signal capable)
  • USB2.0-SW (LowSpeed/ FullSpeed/ HighSpeed-capable) : MHL-mode : MHL-TMDS signal by USB-2ch
  • UART-SW
  • CBUS/Video-SW : MHL-mode : MHL-CBUS signal NTSC-mode : Composite (CVBS) signal
  • MIC-SW (DP/VBUS switch, Mono/Stereo-capable)
  • VBUS-SW :
    High speed battery charge –capable (100 mΩ)
    Integrated OVP, OCP, TSD
    DP/DM short-circuit detection, VBUS auto detection
    Various charger detection (Dedicated, Apple, SONY, CDP, USB)
  • ID detection function :
    Integrated 5-bit ADC
    I2C Interrupt function
  • End Products
  • DSC
  • DVC
  • Mobile phone
  • Technical Documentation & Design Resources
    Availability and Samples
    LC824206XA-VH
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Micro-USB Accessory and Charger Detection (BCS1.2) integrated 5:1Switch and Load-FET with OVP
  • Package Type: WLCSP-25 / WLP-25
  • Package Case Outline: 567FD
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 5000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • ON Semiconductor:40,000
  • Specifications
  • Channels:
  • Number of Switches: 10 
  • Configuration: SP5T 
  • Icc Max (µA): 15 
  • ron Max (Ω): 4.7 
  • VCC Min (V): 3.1 
  • VCC Max (V): 4.6 
  • Package Type: WLCSP-25 / WLP-25 
  • ON Semiconductor Full Web Site