LC898119XC: Optical Image Stabilization (OIS) Controller & Driver

Description: LC898119XC is a system LSI (WLP type) integrating ...
  • LC898119XC is a system LSI (WLP type) integrating a digital signal processing function for Optical Image Stabilization (OIS) control and a saturation-driven H bridge driver function.
  • Features
  • Built-in digital servo circuit
  • Built-in Gyro filter
  • AD converter :
    12bit
    Input 2ch
    Equipped with a sample-hold circuit
  • DA converter :
    8bit
    Output 2ch
  • Built-in Serial I/F circuit (2-wire I2C-Bus)
  • Built-in Hall Bias circuit
  • Built-in Hall Amp (Gain of Op-amp : x60, x90, x130, x200)
  • Built-in OSC (Oscillator) : Typ. 36MHz
  • Built-in LDO (Low Drop-Out regulator)
  • Digital Gyro I/F for the companies (SPI Bus)
  • Motor Driver :
    Saturation-drive H bridge x2ch
    IO max = 220mA
  • Applications
  • Optical Image Stabilization (OIS) Camera Modules
  • Technical Documentation & Design Resources
    Availability and Samples
    LC898119XC-MH
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Optical Image Stabilization (OIS) Controller & Driver
  • Package Type: WLCSP-25
  • Package Case Outline: 567HK
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 4000
  • Specifications
  • VM Min (V): 2.6 
  • VM Max (V): 3.6 
  • VCC Min (V): 2.6 
  • VCC Max (V): 3.6 
  • IO Max (A): 0.22 
  • IO Peak Max (A):  
  • Step Resolution:  
  • Control Type: I2C 
  • Current Sense:  
  • Fault Detection:  
  • Package Type: WLCSP-25 
  • ON Semiconductor Full Web Site