LC898121XA: Optical Image Stabilization (OIS) Controller & Driver

Description: The LC898121XA is a system LSI integrating a digit...
  • The LC898121XA is a system LSI integrating a digital signal processing function for camera shake control and a saturation-driven H bridge driver function.
  • Features
  • Built-in digital servo circuit
  • Built-in Gyro filter
  • AD converter :
    12bit
    Input 3ch
    Equipped with a sample-hold circuit
  • DA converter :
    8bit
    Output 2ch
  • Built-in Serial I/F circuit
    (4-wire SPI or 2-wire I2C-Bus interface)
  • Built-in Hall Bias circuit
  • Built-in Hall Amp
  • Built-in OSC (Oscillator) : Typ. 48MHz
  • Built-in LDO (Low Drop-Out regulator) :
    Generation Logic Power (typ 1.8V)
  • Digital Gyro I/F for the companies
  • Motor Driver :
    Saturation-drive H bridge x2ch
    IO max = 300mA
  • Technical Documentation & Design Resources
    Availability and Samples
    LC898121XA-MH
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Optical Image Stabilization (OIS) Controller & Driver
  • Package Type: WLCSP-40
  • Package Case Outline: 567JB
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 4000
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • Specifications
  • VM Min (V): 2.6 
  • VM Max (V): 5.5 
  • VCC Min (V): 2.6 
  • VCC Max (V): 3.6 
  • IO Max (A): 0.3 
  • IO Peak Max (A):  
  • Step Resolution:  
  • Control Type: Serial 
  • Current Sense:  
  • Fault Detection:  
  • Package Type: WLCSP-40 
  • ON Semiconductor Full Web Site