LC898122XA: Optical Image Stabilization (OIS) / Auto Focus (AF) Controller & Driver

Description: LC898122XA is a system LSI (WLP type) integrating ...
  • LC898122XA is a system LSI (WLP type) integrating a digital signal processing function for Optical Image Stabilization (OIS) / Auto Focus (AF) control and driver.
  • Features
  • Built-in digital servo circuit - Easy Fiilter Design using filter calculation tools
  • Built-in Gyro filter - Reduce peripheral component
  • AD converter :
    12bit
    Input 3ch
    Equipped with a sample-hold circuit - Low power consumption
  • DA converter :
    8bit
    Output 3ch - Small Package
  • Built-in Serial I/F circuit (2-wire I2C-Bus)
  • Built-in Hall Bias circuit
  • Built-in Hall Amp
    (Gain of Op-amp : x6, x12, x50, x75, x100, x150, x200)
  • Built-in OSC (Oscillator) : Typ. 48MHz
  • Built-in LDO (Low Drop-Out regulator)
  • Digital Gyro I/F for the companies (SPI Bus)
  • Motor Driver :
    OIS control & drive H bridge x2ch
    IO max = 220mA
  • Motor Driver :
    AF control & driver H bridge/constant current x1ch
    IO max = 150mA
  • Applications
  • Optical Image Stabilization (OIS) / Auto Focus (AF) Camera Modules
  • End Products
  • Smart Phone
  • Tablet
  • Technical Documentation & Design Resources
    Availability and Samples
    LC898122XA-VH
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Optical Image Stabilization (OIS) / Auto Focus (AF) Controller & Driver
  • Package Type: WLCSP-30
  • Package Case Outline: 567HG
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 5000
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • Newark:>1K
  • ON Semiconductor:15,000
  • Specifications
  • VM Min (V): 2.6 
  • VM Max (V): 3.6 
  • VCC Min (V): 2.6 
  • VCC Max (V): 3.6 
  • IO Max (A): 0.22 
  • IO Peak Max (A):  
  • Step Resolution:  
  • Control Type: I2C 
  • Current Sense:  
  • Fault Detection:  
  • Package Type: WLCSP-30 
  • ON Semiconductor Full Web Site