LC898123F40XC: Optical Image Stabilization (OIS) / Auto Focus (AF) Controller & Driver with 40 KB Flash Memory

Description: LC898123F40XC is a system solution integrating an ...
  • LC898123F40XC is a system solution integrating an ultra-low-power 32-bit DSP, Flash Memory, and analog peripherals for OIS (Optical Image Stabilization) /AF (Auto Focus) control, H-bridge, and linear drivers. Available in a tiny 3.22 mm x 2.30 mm chipscale package, this device’s 40 KB Flash memory enables high level commands and user data for greater system flexibility.
  • Features
  • Flash Memory
    40 kByte Flash memory to store data and DSP program - The Onchip 40 kByte Flash allows to store the calibration data and DSP program. No external NVM is necessary for this.
  • Hall AD converter
    14-bit
    Input 4 ch - Lowest power consumption (17 mA)
  • Onchip 32-bit DSP
    Built-in software digital servo filter
    Built-in software Gyro filter
  • DA converter for Hall Offset setting : 3-bit / 3 ch
  • DA converter for Hall Bias : 8-bit / Output 3 ch
  • Built-in Serial I/F circuit
    (2-wire Bus with clock stretch function) [1 MHz]
  • Built-in Hall Amp
    (Gain of Op-amp : x5, x10, x13, x20, x40, x60)
  • Built-in OSC (Oscillator) : typ 41 MHz
  • Built-in LDO (Low Drop-Out regulator)
  • Digital Gyro I/F for various types of gyro (SPI Bus)
  • Applications
  • Optical Image Stabilization (OIS) / Auto Focus (AF) Camera Modules
  • End Products
  • Smart Phone
  • Tablet
  • DSC
  • DSLR
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    LC898123F40XC-VH
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Optical Image Stabilization (OIS) / Auto Focus (AF) Controller & Driver with 40 KB Flash Memory
  • Package Type: WLCSP-35
  • Package Case Outline: 567LJ
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 4000
  • Packages
    Applications
    Specifications
  • Phase:  
  • VM Min (V): 1.75/2.6 
  • VM Max (V): 3.3 
  • VCC Min (V): 2.6 
  • VCC Max (V): 3.3 
  • IO Max (A): 0.210/0.1575 
  • IO Peak Max (A): 0.2/0.15 
  • Control Type: SPI 
  • Package Type: WLCSP-35 
  • ON Semiconductor Full Web Site