LC898124EP1XC: Optical Image Stabilization (OIS) / Open-Auto Focus (AF) Controller & Driver integrating an on-chip 32-bit DSP

Description: LC898124EP1XC is a system LSI integrating an on-ch...
  • LC898124EP1XC is a system LSI integrating an on-chip 32-bit DSP, a EEPROM and peripherals including analog circuits for Optical Image Stabilization (OIS) / Auto Focus (AF) control and constant current drivers.
  • Features
  • On-chip 32-bit DSP :
    Built-in software for digital servo filter
    Built-in software for Gyro filter - The onchip DSP allows the OIS algorithm to be flexible and achieve the high OIS performance. Command decoder can be implemented, which is demanded mainly by China customers.
  • Memory : EEPROM / ROM / SRAM - The Onchip EEPROM allows to store the calibration data and DSP program.
  • Peripherals :
    AD converter : input 4-ch
    DA converter : Output 2-ch
    2-wire Serial I/F circuit (with clock stretch function)
    Hall Bias circuit x2-ch
    Hall Amp x2-ch
    OSC (Oscillator)
    LDO (Low Drop-Out regulator)
    Digital Gyro I/F for various types of gyro (SPI Bus)
    Interrupt I/F
  • Driver
    OIS : Constant current linear driver (x2-ch, Ifull = 160 mA)
    OP-AF (bidirection) : Constant current linear driver (x1-ch, Ifull = 130 mA)
  • Power supply voltage
    AD / DA / VGA / LDO / OSC : AVDD30 = 2.6 V to 3.3 V
    Driver : VM = 2.6 V to 3.3 V
  • Applications
  • OIS / AF Camera Module
  • End Products
  • Smart Phones
  • Tablets
  • Technical Documentation & Design Resources
    Availability and Samples
    LC898124EP1XC-MH
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Optical Image Stabilization (OIS) / Open-Auto Focus (AF) Controller & Driver integrating an on-chip 32-bit DSP
  • Package Type: WLCSP-27
  • Package Case Outline: 567NJ
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 4000
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • ON Semiconductor:609
  • Applications
    Specifications
  • Phase:  
  • VM Min (V): 2.6 
  • VM Max (V): 3.3 
  • VCC Min (V): 2.6 
  • VCC Max (V): 3.3 
  • IO Max (A): 0.16/0.13 
  • IO Peak Max (A):  
  • Control Type: Serial 
  • Package Type: WLCSP-27 
  • ON Semiconductor Full Web Site