LC898124EP3XC: Optical Image Stabilization (OIS) / Open-Auto Focus (AF) Controller & Driver integrating an on-chip 32-bit DSP

Description: LC898124EP3XC is a system LSI integrating an onchi...
  • LC898124EP3XC is a system LSI integrating an onchip 32-bit DSP, an EEPROM and peripherals including analog circuits for OIS (Optical Image Stabilization) / Open- AF (Auto Focus) control and constant current drivers.
  • Features
  • On-chip 32-bit DSP
    - Built-in software for digital servo filter
    - Built-in software for Gyro filter - The onchip DSP allows the OIS algorithm to be flexible and achieve the high OIS performance. Command decoder can be implemented, which is demanded mainly by China customers.
  • Memory
    - EEPROM
    - ROM
    - SRAM - The Onchip EEPROM allows to store the calibration data and DSP program.
  • Package
    - WLCSP27 (3.89 mm x 1.30 mm), thickness Max. 0.33 mm, with back coat
    - Pb-Free and Halogen Free compliance - Small chip size (1.3 x3.89 x0.33 mm)
  • Peripherals
    - AD converter : Input 4-ch
    - DA converter : Output 2-ch
    - 2-wire Serial I/F circuit (with clock stretch function)
    - Hall Bias circuit x2-ch
    - Hall Amp x2-ch
    - OSC (Oscillator)
    - LDO (Low Drop-Out regulator)
    - Digital Gyro I/F for various types of gyro (SPI Bus)
    - Interrupt I/F
  • Driver
    - OIS : Constant current linear driver (x2-ch, Ifull = 200 mA)
    - OP-AF (bidirection) : Constant current linear driver (x1-ch, Ifull = 130 mA)
  • Power Supply Voltage
    - AD / DA / VGA / LDO / OSC : AVDD30 = 2.6 V to 3.3 V
    - Driver : VM = 1.8 V to 3.3 V
    - 1.8 V I/O : IOVDD = 1.7 V to 3.3 V
    - Core Logic : Generated by on-chip LDO DVDD15 = typ. 1.59 V
  • Applications
  • OIS / AF Camera Module
  • End Products
  • Smart Phones
  • Tablets
  • Technical Documentation & Design Resources
    Availability and Samples
    LC898124EP3XC-MH
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Optical Image Stabilization (OIS) / Open-Auto Focus (AF) Controller & Driver integrating an on-chip 32-bit DSP
  • Package Type: WLCSP-27
  • Package Case Outline: 567NJ
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 4000
  • Packages
    Applications
    Specifications
  • Phase:  
  • VM Min (V): 1.8 
  • VM Max (V): 3.3 
  • VCC Min (V): 2.6/1.7 
  • VCC Max (V): 3.3 
  • IO Max (A): 0.21/0.1365 
  • IO Peak Max (A):  
  • Control Type: Serial 
  • Package Type: WLCSP-27 
  • ON Semiconductor Full Web Site