LC898201: Drive Controller, Iris/Zoom/Focus, and Day-Night Switch

Description: LC898201 is the appropriate motor control LSI for ...
  • LC898201 is the appropriate motor control LSI for the surveillance camera usage, and it can drive iris, focus, zoom and Day/Night switching simultaneously. It incorporates two feedback circuits for iris and focus control, and two stepper motor control circuits for zoom and Day/Night switching. Moreover, the feedback control applies iris control, and stepper motor controls apply focus, zoom and Day/Night switching at the mode selection. Stepper motor control circuits can drive the stepping motor efficiently(It is called “ECO(GREEN)-driver”).
  • Features
  • Built-in equalizer circuit by digital operation
    - Iris control equalizer circuit
    - Focus control equalizer circuit (MR sensor can be connected.)
    - Coefficients can be set arbitrarily through the SPI interface.
    - Computed values in the equalizer can be monitored.
  • Built-in 3ch stepping motor control circuits (2ch are equipped with “ECO(GREEN)-driver” circuits)
  • SPI bus interface
  • PI control circuit
    - 30mA Sink output terminal
    - Built-in PI detecting function (A/D method)
  • A/D converter
    - 12bit (6ch)
    : Iris, Focus, ECO, PI detection
  • D/A converter
    - 8bit (5ch)
    : Hall offset, Constant current bias, MR Sensor offset, ECO offset
  • Operation Amplifier
    - 4ch (ECO x1, Iris control x1, Focus control x2)
  • PWM pulse generator
    - PWM Pulse generator for feedback control (Up to 12bit accuracy)
    - PWM pulse generator for stepper motor control (Up to 1024 micro steps)
    - PWM pulse generator for general-purpose H-Bridge (128 voltage levels)
  • Motor Driver
    - ch1 to ch6 : Io max=200mA
    - ch7 : Io max=300mA
    - Built-in thermal protection circuit
    - Built-in low-voltage malfunction prevention circuit
  • OSC (Type. 48MHz)
  • Power supply voltage
    - Logic unit : 2.7V to 3.6V (IO, Internal core)
    - Driver unit : 2.7V to 5.5V (Motor drive)
  • End Products
  • Surveillance cameras
  • Technical Documentation & Design Resources
    Availability and Samples
    LC898201RA-NH
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Drive Controller, Iris/Zoom/Focus, and Day-Night Switch
  • Package Type: FBGA-64
  • Package Case Outline: 113BL
  • MSL: 3
  • Container Type: REEL
  • Container Qty: 1000
  • LC898201TA-NH
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Drive Controller, Iris/Zoom/Focus, and Day-Night Switch
  • Package Type: TQFP-64
  • Package Case Outline: 932BC
  • MSL: 3
  • Container Type: REEL
  • Container Qty: 1000
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • ON Semiconductor:92,928
  • Specifications
  • VM Min (V): 2.7 
  • VM Max (V): 5.5 
  • VCC Min (V): 2.7 
  • VCC Max (V): 3.6 
  • IO Max (A): 0.2/0.3 
  • IO Peak Max (A): 0.3/0.45 
  • Step Resolution: 1/1024 
  • Control Type: SPI 
  • Current Sense: External Resistor 
  • Fault Detection: Thermal 
  • Package Type: FBGA-64  TQFP-64 
  • ON Semiconductor Full Web Site