LC898212XD: Auto Focus (AF) Controller

Description: This LSI is AF control LSI. It consists of 1 syste...
  • This LSI is AF control LSI. It consists of 1 system of feed back circuit for AF control.
  • Features
  • Built-in equalizer circuit using digital operation :
    AF control equalize circuit
    Any coefficient can be specified by I2C I/F
  • I2C Interface
  • Built-in A/D converter :
    Maximum 10-bit
    Input 2 channel
  • Built-in D/A converter :
    8-bit
    Output 2-channel (Hall offset, Constant current Bias)
  • Built-in OP Amp : 1 channel Hall Amp
  • Built-in OSC : 48MHz (Frequency adjustment function)
  • Built-in PWM pulse generator circuit : PWM circuit for AF control
  • 1-chip motor driver : Saturation drive H bridge 1 channel
  • Supply voltage : Logic unit = Internal core typ 1.2V, AVDD (2.6V to 3.6V)
  • Supply voltage : Driver unit = VM (2.6V to 3.6V)
  • Technical Documentation & Design Resources
    Availability and Samples
    LC898212XD-SH
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Auto Focus (AF) Controller
  • Package Type: WLCSP-12
  • Package Case Outline: 567GH
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 5000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • Newark:>1K
  • ON Semiconductor:425,000
  • Specifications
  • VM Min (V): 2.6 
  • VM Max (V): 3.6 
  • VCC Min (V): 2.6 
  • VCC Max (V): 3.6 
  • IO Max (A): 0.13 
  • IO Peak Max (A): 0.195 
  • Step Resolution:  
  • Control Type: I2C 
  • Current Sense:  
  • Fault Detection:  
  • Package Type: WLCSP-12 
  • ON Semiconductor Full Web Site