LC898229XI: Auto-Focus Control LSI

Description:

LC898229XI-MH is an all-in-one type Closed Loop...

  • LC898229XI-MH is an all-in-one type Closed Loop Auto-Focus driver that is integrated driver, control logic, Hall-sensor, and EEPROM.

    This driver is built-in current driver, silicon Hall-element, and logic process EEPROM on silicon. It consists of 1 system of feedback circuit for Closed Loop Auto-Focus control. This part allows to make a smaller actuator and camera module. This LSI is shrink version of LC898219XI-MH.

  • Features
  • Built−in Equalizer Circuit Using Digital Operation - Auto focus performance is good at focusing time & accuracy and is also suitable for any type of actuators
  • Built−in Constant Current Driver - Current driver makes a camera module less noise
  • WL−CSP 6−pin (2 x 3pin) , Thickness Max 0.29 mm, with Backside Coat - Suitable for small and thinner camera module
  • 2−wire Serial Interface (The communication protocol is compatible with I2C)
  • Built−in A/D Converter
  • Built−in D/A Converter
  • Built−in Hall Sensor
  • Built−in EEPROM
  • Built−in OSC
  • Applications
  • AF Camera Module
  • End Products
  • Smartphone
  • Tablet
  • Wearable
  • Technical Documentation & Design Resources
    Availability and Samples
    LC898229XI-MH
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Auto-Focus Control LSI
  • Package Type: WLCSP-6
  • Package Case Outline: 567UK
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 4000
  • Applications
    Specifications
  • Phase:  
  • VM Min (V): 2.6 
  • VM Max (V): 3.3 
  • VCC Min (V):  
  • VCC Max (V):  
  • IO Max (A): 0.115 
  • IO Peak Max (A):  
  • Control Type: Serial 
  • Package Type: WLCSP-6 
  • ON Semiconductor Full Web Site